Spring 2009 Cool Cash

Cool Cash

Up to $1,200 Rebate

This spring, Carrier is offering consumers an incentive to purchase and install a new heating and cooling system in their home—the better the system, the bigger the rebate.1 On qualifying products, consumers can receive up to a $1,200 rebate on a Carrier system when purchase includes an Infinity Air Purifier. Additional rebates may also be available on Carrier generators and other heating and cooling accessories. Plus, special financing is also available. See a participating Cool Cash dealer for product specific details.

And now you can take advantage of a 12-month Same-as-Cash2 offer in addition to the Cool Cash rebate. Contact a participating Carrier dealer for complete details!

Key promotion dates to keep in mind:

  • Sales must be made from March 2 – August 31, 2009
  • Installations must be made from March 2 – September 15, 2009
  • Rebate claims must be made from March 2 – September 30, 2009 (6pm CST)

Consumers in the U.S. and Canada are eligible for the Carrier Cool Cash promotion. This promotion is designed specifically for the residential homeowner market. Only Carrier systems sold as a replacement for the homeowner's existing system or as an add-on to an existing home qualify. Turn to your local expert Carrier dealer for complete details on all rebate offers and financing options.

To submit a claim, or to check the status of a current claim, visit our claiming website.

Cool Cash

To find a participating dealer now, look for a dealer with the Cool Cash logo.



  1. Rebates paid only on qualifying products and system rebates range from $0 – $1,100. When an Infinity Air Purifier is added to a system rebate, qualifying systems range from $100 – $1,200.
  2. Finance charges will accrue on the purchase from the date of purchase with a minimum 2% of balance due monthly, and if you pay the cash sales price of the purchase prior to the promotion expiration date, no finance charges will be due on the purchase. Standard APR is 19.50%; Default Rate APR is 26.99%. Minimum monthly finance charge is $.50.