Models: 52F
Looking for an in-room heat/cool or cooling-only system with an easy-access filter? The 52F Solid Side Packaged Terminal Air Conditioner fits most wall sleeves, and is perfect for room additions. And ENERGY STAR models are available.
8,000 - 12,000 BTUH
ENERGY STAR models available
4-way airflow
Heat/cool and cool-only models
Touchpad control panel
Remote control
Easy access filter
Adjustable fan speed
Fits most wall sleeves
5-year limited warranty
Model: 52F
52F
| Performance | |
| Efficiency | 9.0 - 9.4 EER |
| Warranty | 5-year |
| Controls | |
| Controls Supported | Thermostat |
| Energy Saver Switch | No |
| Technology | |
| Refrigerant | R-22 |
| Application | Heat/Cool |
| Cooling Capacity | 8,500 - 11,700 BTUH |
| ↑ Back to Top | |