Models: 52M
The low-noise 52M Performance Packaged Terminal Air Conditioner packs 7,000-15,000 BTUH of cooling and heating power. With its slim profile and easy controls, it's our most energy efficient in-room PTAC unit.
Electronic Controls
User Friendly Touch Pad
Large Digital Display
Super Quiet Operation
High Efficiency
Wall Thermostat Interface Capability
Energy Management Interface
Fits into most Competitive Wall Sleeves
Freeze Guard Protection
Smart Fan
Model: 52M
52M
| Performance | |
| Cooling Capacity | 7,000 - 15,000 BTUH |
| Efficiency | 9.3 - 12.5 EER |
| Voltage | 208/230V and 265V |
| Warranty | Limited 5-year |
| Controls | |
| Touchpad | With Digital Display |
| Controls Supported | Wall Thermostat and Energy Management Systems |
| Technology | |
| Refrigerant | R-22 |
| Model Type | Heat/Cool or Heat Pump |
| ↑ Back to Top | |