Performance™ Series Packaged HYBRID HEAT® Dual Fuel System

Models: 48VT, 48XZ

Performance™ Series Packaged HYBRID HEAT® Dual Fuel System
Compare Products

Efficient Gas Warmth Paired With Money-Saving Heat Pump

A solid packaged home comfort system that lets you warm or cool your home with a fuel-efficient electric heat pump, then turns on the high-AFUE gas furnace when the mercury dips.

  • Ratings
  • Rating 6 of 7 Energy Efficiency
  • Rating 6 of 7 Humidity Control
  • Rating 6 of 7 Durability
  • Infinity System; Infinite Control
  • A Breath of Fresh Air - Learn more about air quality
  • Locate a Dealer
Up to 14 SEER Up to 81 AFUE Cools Heats Puron refrigerant Hybrid Heat

14 SEER / 12 EER (48VT) pictured above

13 SEER / 11 EER (48XZ)

8.0 HSPF

Up to 81% AFUE

Puron® refrigerant

40,000-130,000 heating capacity

2-5 tons cooling capacity

As low as 72 dB (quiet as a vacuum)

Ideal Humidity System® and Comfort Heat Technology® Pump System features improved comfort and air quality

Scroll compressor

High pressure and loss of charge switches

Corrosion resistant inducer assembly with stainless steel shaft

Louvered grille (48XZ)

Wired grille (48VT)

Uses Thermidistat™ control

10-year parts limited warranty when properly registered; 15-year parts limited warranty on aluminized heat exchangers; Lifetime parts limited warranty on stainless steel heat exchanger when properly registered; 5-year parts limited warranty on copper coil; 10-year parts limited warranty on optional tin plated coil1

Model: 48VT 48XZ

48VT

Performance
Efficiency 14 SEER/12 EER/8 HSPF/ 81% AFUE
Limited Warranty 10-year parts limited warranty when properly registered; 15-year parts limited warranty on aluminized heat exchangers; Lifetime parts limited warranty on stainless steel heat exchanger when properly registered; 5-year parts limited warranty on copper coil; 10-year parts limited warranty on optional tin plated coil1
Sound
Quiet Level As low as 72 dB
Controls
Controls Supported Thermidistat™
Technology
Refrigerant Puron® refrigerant
Heating capacity 40,000 – 130,000
Cooling capacity 2 – 5 tons
Compressor Scroll
Features Thermostatic Expansion Valve
Switches High pressure, Loss of charge
Ignition Direct Spark
Aesthetics
Construction Heavy-duty steel
Cabinet Finish Painted
Back to Top

48XZ

Performance
Efficiency 13 SEER/11 EER/8 HSPF/ 81% AFUE
Limited Warranty 10-year parts limited warranty when properly registered; 15-year parts limited warranty on aluminized heat exchangers; Lifetime parts limited warranty on stainless steel heat exchanger when properly registered; 5-year parts limited warranty on copper coil; 10-year parts limited warranty on optional tin plated coil1
Sound
Quiet Level As low as 72 dB
Controls
Controls Supported Thermidistat™
Technology
Humidity Control Ideal Humidity System®
Refrigerant Puron® refrigerant
Cooling capacity 2 – 5 tons
Compressor Scroll
Features Thermostatic Expansion Valve
Switches High pressure, Loss of charge
Ignition Direct Spark
Aesthetics
Construction Heavy-duty steel
Cabinet Finish Painted
Back to Top
Loading...
  1. To the original owner, the Carrier Performance™ Series Packaged HYBRID HEAT® Dual Fuel System is covered by a 10-year parts limited warranty upon timely registration of your new equipment. Aluminized heat exchangers carry a 15-year parts limited warranty. Stainless steel heat exchangers carry a lifetime parts limited warranty upon timely registration. Copper indoor evaporator coil is covered by a 5-year parts limited warranty. Optional tin plated evaporator coil is covered by a 10-year parts limited warranty. Ask your Carrier dealer about optional extended warranties, which may include labor. Warranty period is 5-year parts limited warranty, 15-year parts limited warranty on aluminized heat exchanger and 20-year parts limited warranty on stainless steel heat exchanger if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, a 15-year parts limited warranty on the aluminum heat exchanger and a lifetime parts limited warranty on the stainless steel heat exchanger. See warranty certificate at carrier.com for complete details.
[an error occurred while processing this directive]