Models: 48XT
What happens when you unite all of Infinity's advanced technology from Carrier? Super-efficient home comfort that relies on a low-power electric heat pump until the weather calls for gas furnace heat. The quietest and most energy-efficient packaged system we offer.
15 SEER
12 EER
8.0 HSPF
Up to 81% AFUE
ENERGY STAR® approved
Puron® refrigerant
Hybrid capability reduces operating costs
40,000-130,000 heating capacity
2-5 tons cooling capacity
72 dB (quiet as a vacuum)
Ideal Humidity System® and Comfort Heat Technology® heat pump system features for improved air quality & comfort
Stainless steel heat exchanger
Uses Infinity™ Control for precise comfort settings
Infinity diagnostics
Envirotuff™ rust-proof base with integrated drain
High pressure and loss of charge switches
Corrosion resistant inducer assembly with stainless steel shaft
Louvered grille
10-year parts limited warranty when properly registered; Lifetime parts limited warranty on stainless steel heat exchanger when properly registered; 5-year parts limited warranty on copper coil; 10-year parts limited warranty on optional tin plated coil1
Model: 48XT
48XT
| Performance | |
| Efficiency | 15 SEER/12 EER/8 HSPF/ Up to 81% AFUE |
| Limited Warranty | 10-year parts limited warranty when properly registered; Lifetime parts limited warranty on stainless steel heat exchanger when properly registered; 5-year parts limited warranty on copper coil; 10-year parts limited warranty on optional tin plated coil1 |
| ENERGY STAR® | |
| Details | As an ENERGY STAR partner, Carrier Corporation has determined that model 48XT Infinity™ 15 packaged heat pumps that achieve system combinations of 14.5 SEER, 8.2 HSPF and 12.0 EER or higher meet the ENERGY STAR guidelines for energy efficiency. Proper sizing and installation of equipment is critical to achieve optimal performance. Ask your contractor for details or visit the ENERGY STAR web site. |
| Sound | |
| Quiet Level | As low as 72 dB |
| Features | Silencer System Top |
| Controls | |
| Controls Supported | Infinity controls |
| Technology | |
| Refrigerant | Puron® refrigerant |
| Compressor | 2-Stage Scroll |
| Features | Thermostatic Expansion Valve |
| Switches | High pressure, Loss of charge, Filter drier |
| Ignition | Direct Spark |
| Aesthetics | |
| Construction | Heavy-duty steel |
| Cabinet Finish | Painted |
| ↑ Back to Top | |