Comfort™ Series Packaged 13 SEER HYBRID HEAT® Dual Fuel System

Models: 48EZ

Comfort™ Series Packaged 13 SEER HYBRID HEAT® Dual Fuel System
Compare Products

Gas Warmth Teamed With Money-Saving Heat Pump

An economic home comfort system that heats your home with an electric heat pump, then turns on the efficient gas furnace as the weather turns cold.

  • Ratings
  • Rating 6 of 7 Energy Efficiency
  • Rating 5 of 7 Humidity Control
  • Rating 4 of 7 Durability
  • Infinity System; Infinite Control
  • A Breath of Fresh Air - Learn more about air quality
  • Locate a Dealer
Up to 13 SEER Up to 81 AFUE Cools Heats Puron refrigerant Hybrid Heat

13 SEER

7.7 HSPF

Up to 81% AFUE

Corrosion resistant inducer assembly with stainless steel shaft

Wire grille

Galvanized steel cabinet

As low as 76 dB (quiet as a dishwasher)

Uses HYBRID HEAT Dual Fuel Thermostat

10-year parts limited warranty when properly registered; 10-year parts limited warranty on aluminized heat exchangers when properly registered; Lifetime parts limited warranty on stainless steel heat exchanger when properly registered; 5-year parts limited warranty on copper evaporator coil; 10-year parts limited warranty on optional tin plated evaporator coil

Model: 48EZ

48EZ

Performance
Efficiency 13 SEER/81% AFUE
Limited Warranty 10-year parts limited warranty when properly registered; 10-year parts limited warranty on aluminized heat exchangers when properly registered; Lifetime parts limited warranty on stainless steel heat exchanger when properly registered; 5-year parts limited warranty on copper evaporator coil; 10-year parts limited warranty on optional tin plated evaporator coil1
Sound
Quiet Level As low as 73 dB
Controls
Controls Supported HYBRID HEAT® Dual Fuel Thermostat
Technology
Refrigerant Puron® refrigerant
Compressor Scroll
Heat Exchanger Aluminized
Ignition Direct Spark
Heating Capacity 40,000 - 130,000
Cooling Capacity 2 - 5 tons
Features
Switches High pressure, Loss of charge
Aesthetics
Construction Heavy Duty Steel
Cabinet Finish Painted
Back to Top
Loading...
  1. To the original owner, the Carrier 48EZ Comfort™ Series Packaged 13 SEER HYBRID HEAT® Dual Fuel System is covered by a 10-year parts limited warranty upon timely registration of your new equipment. Aluminized heat exchangers carry a 10-year parts limited warranty. Stainless steel heat exchangers carry a lifetime parts limited warranty upon timely registration. Copper evaporator coil is covered by a 5-year parts limited warranty. Optional tin plated evaporator coil is covered by a 10-year parts limited warranty. Ask your Carrier dealer about optional extended warranties, which may include labor. Warranty period is 5-year parts limited warranty, 10-year parts limited warranty on aluminized heat exchanger and 20-year parts limited warranty on stainless steel heat exchanger if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, a 10-year parts limited warranty on the aluminized heat exchanger and a lifetime parts limited warranty on the stainless steel heat exchanger. See warranty certificate at carrier.com for complete details.