Infinity® Series Packaged Heat Pump

Models: 50XT

Infinity® Series Packaged Heat Pump
Compare Products

Ultra High Efficient Heat Pump For All-in-One Home Comfort

Carrier's exclusive Infinity heat pump cools on two different power settings, which we designed to use less power. Plus it heats efficiently and evenly, part of the advanced Infinity level controls and features built right in.

  • Ratings
  • Rating 7 of 7 Energy Efficiency
  • Rating 7 of 7 Humidity Control
  • Rating 7 of 7 Durability
  • Find Your Ideal System
  • A Breath of Fresh Air - Learn more about air quality
  • Locate a Dealer
Up to 15 SEER Cools Heats Puron refrigerant ENERGY STAR

Up to 15 SEER

Up to 12 EER

8.0 HSPF

ENERGY STAR® approved

Puron® refrigerant

2-5 tons cooling capacity; 40,000-130,000 heating capacity

As low as 72 dB (quiet as a vacuum)

2-Stage scroll compressor on 14 SEER model

High pressure and loss of charge switches

Envirotuff™ rust-proof base with integrated drain

Louvered grille

Uses Infinity® Control for precise comfort settings

Infinity diagnostics

Ideal Humidity System® for improved air quality, better dehumidification

10-year parts limited warranty when properly registered; 5-year parts limited warranty on copper coil; 10-year parts limited warranty on optional tin plated coil1

Model: 50XT

50XT

Performance
Efficiency Up to 15 SEER/8 HSPF
Limited Warranty 10-year parts limited warranty when properly registered; 5-year parts limited warranty on copper coil; 10-year parts limited warranty on optional tin plated coil1
ENERGY STAR®
Details As an ENERGY STAR partner, Carrier Corporation has determined that model 50XT Infinity® 15 heat pumps that achieve system combinations of 14.5 SEER, 8.2 HSPF and 12.0 EER or higher meet the ENERGY STAR guidelines for energy efficiency. Proper sizing and installation of equipment is critical to achieve optimal performance. Ask your contractor for details or visit the ENERGY STAR web site.
Sound
Quiet Level As low as 72 dB
Features Silencer System Top
Controls
Controls Supported Infinity control
Technology
Refrigerant Puron® refrigerant
Compressor 2-Stage scroll
Features Thermostatic Expansion Valve
Switches High pressure, Loss of charge
Heating Capacity 24,000 - 60,000
Cooling Capacity 2 - 5 tons
Aesthetics
Construction Heavy Duty Steel
Cabinet Finish Painted
Back to Top
Loading...
  1. To the original owner, the Carrier Infinity® Series Packaged Heat Pump is covered by a 10-year parts limited warranty upon timely registration of your new equipment. Copper indoor evaporator coil is covered by a 5-year parts limited warranty. Optional tin plated evaporator coil is covered by a 10-year parts limited warranty. Ask your Carrier dealer about optional extended warranties, which may include labor. Warranty period is 5-year parts limited warranty if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate at carrier.com for complete details.