![]() Infinity™ System 15 |
![]() Performance™ System 14 |
![]() Performance System 13 |
![]() Comfort™ System 13 with Puron® refrigerant |
![]() Comfort System 13 with R-22 |
![]() Manufactured Housing |
| Performance | ||||||
| Efficiency SEER | Up to 15 SEER | 14 SEER | 13 SEER | 13 SEER | 13 SEER | 13 SEER |
| Efficiency HSPF | 8 HSPF | 8 HSPF | 8 HSPF | 7.7 HSPF | 7.7 HSPF | 7.7 HSPF |
| Efficiency EER | Up to 12 EER | 12 EER | 11 EER | |||
| ENERGY STAR® | ||||||
| Puron® refrigerant | ||||||
| Sound | ||||||
| Quiet Level | As low as 72 dB | As low as 72 dB | As low as 72 dB | As low as 73 dB | As low as 73 dB | 76-78 dB |
| Silencer System Top | ||||||
| Compressor | 2-Stage Scroll | Scroll | Scroll | Scroll | Scroll | Scroll |
| Controls | ||||||
| Infinity Control Ready | ||||||
| Thermidistat™ Ready | ||||||
| Ideal Humidity System® | ||||||
| Comfort Heat Technology® Pump System | ||||||
| Infinity Diagnostics | ||||||
| Durability | ||||||
| Corrosion Resistant Base | ||||||
| Louvered Grille | ||||||
| Wire Grille | ||||||
| Limited Warranty | ||||||
| Parts | 10-year parts limited warranty when properly registered; 5-year parts limited warranty on copper coil; 10-year parts limited warranty on optional tin plated coil1 | 10-year parts limited warranty when properly registered; 5-year parts limited warranty on copper coil; 10-year parts limited warranty on optional tin plated coil1 | 10-year parts limited warranty when properly registered; 5-year parts limited warranty on copper coil; 10-year parts limited warranty on optional tin plated coil1 | 10-year parts limited warranty when properly registered; 5-year parts limited warranty on copper evaporator coil; 10-year parts limited warranty on optional tin plated evaporator coil2 | 5-year parts limited warranty; 5-year parts limited warranty on copper evaporator coil; 10-year parts limited warranty on optional tin plated evaporator coil3 | 5 years |