Performance Series Packaged Gas Heat/Electric Cool System

Models: 48VL

Performance Series Packaged Gas Heat/Electric Cool System
Product Comparision

Efficient and Quiet Home Cooling With Gas Heat

The packaged Performance air conditioner and gas furnace system keep your family cool in summer and toasty in the winter. With high SEER, EER and AFUE ratings, Carrier can save you money all year, compared with older, less efficient systems.

  • Ratings
  • Rating 7 of 7 Energy Efficiency
  • Rating 6 of 7 Humidity Control
  • Rating 6 of 7 Durability
  • The Infinity Heating and Cooling System
  • Health and Indoor Air Quality
  • Find a Dealer
Up to 14 SEER Up to 81 AFUE Cools Heats Puron Refrigerant

14 SEER (48VL)

13 SEER (48XP)

11 EER

Up to 81% AFUE

Puron® Refrigerant

As low as 72 dB (quiet as a vacuum)

Scroll compressor

High pressure and loss of charge switches

Built-in Thermostatic Expansion Valve

Corrosion resistant inducer assembly with stainless steel shaft

15-year limited warranty on aluminized heat exchanger; limited lifetime warranty on stainless steel heat exchanger option

10-year limited warranty on compressor

5-year limited warranty on entire unit

Model: 48VL

48VL

Performance
Efficiency 14 SEER/81% AFUE
Warranty 5-year parts, 10-year Compressor, 15-year aluminized Heat Exchanger
Sound
Quiet Level 71 - 79 dB
Controls
Controls Supported Standard Thermostat
Technology
Refrigerant Puron® Refrigerant
Compressor Scroll
Ignition Direct Spark
Heating Capacity 40,000 - 130,000
Cooling Capacity 2 - 5 tons
Aesthetics
Construction Heavy Duty Steel
Cabinet Finish Painted
Back to Top
Loading...