Models: 50YEW
Carrier's GT-PW water-to-water model delivers hot-water temperatures of up to 145°F for demanding radiant or hydronic applications. Scroll compressor, Puron® refrigerant and onboard controls make this unit an exceptional performer. And it's about 5 times more efficient than a traditional boiler. Euro-style cabinet design for aesthetics and quiet operation. Available in a 3 ton size.
Up to 4.2 COP (closed loop)
Up to 5.2 COP (open loop)
Delivers water temperatures up to 145°F
Designed for radiant/hydronic applications (heating only)
Single-stage scroll compressor for performance
Euro-style cabinet for great aesthetics
Onboard digital control for precision temperature control
Insulated cabinet for quiet operation
10-year limited warranty
Model: 50YEW
50YEW
| Performance | |
| Efficiency (Closed Loop) | Up to 4.2 COP |
| Efficiency (Open Loop) | Up to 5.2 COP |
| ENERGY STAR® | As an ENERGY STAR partner, Carrier Corporation has determined that the units achieve efficiencies of 15.1 EER and 3.0 COP or higher to meet ENERGY STAR geothermal closed-loop guidelines. Proper sizing and installation of equipment is critical to achieving optimal performance. Ask your contractor for details, or visit the ENERGY STAR web site. |
| Limited Warranty | 10-year limited on all parts |
| Sound | Quiet operation achieved with fully insulated cabinet and double-isolation compressor mounting system. |
| Controls | |
| Controls Supported | Onboard control with digital user interface. Outdoor temperature reset and warm weather shutdown. |
| Diagnostics | Onboard diagnostics. |
| Technology | |
| Refrigerant | Puron® refrigerant |
| Compressor | Single-stage scroll |
| Heating Capacity (BTUH) | 30,800-42, 600 |
| Cooling Capacity (tons) | N.A. |
| Aesthetics/Construction | Heavy-duty cabinet made of galvanized steel, powder coated taupe metallic. Hinged front access door. |
| Other | Generates up to 145°F water temperature for radiant/hydronic applications. Brazed plate stainless steel. Load heat exchanger. Wide variety of options. |
| ↑ Back to Top | |