GT-PW Water-to-Water
Geothermal Heat Pump

Models: YER

GT-PW Water-to-Water <br />  Geothermal Heat Pump
Compare Products

Geothermal Water-to-Water for Radiant and Hydronic Applications

Carrier's versatile GT-PW series can be applied in a variety of heated water and chilled water applications. Single-stage scroll compressor, Puron® refrigerant. Optional potable hot-water generator. In sizes 3, 5, and 10 tons.

  • Find Your Ideal System
  • A Breath of Fresh Air - Learn more about air quality
  • Locate a Dealer
Cools Heats Puron refrigerant ENERGY STAR

Up to 16.4 EER, 3.1 COP (closed loop)

Up to 23.1 EER, 4.0 COP (open loop)

Designed for hydronic and radiant applications

Heating and cooling capable

Puron® Refrigerant

Single-stage scroll compressor for reliable performance

Insulated cabinet for quiet operation

CXM Unit Performance Sentinel™ Control Board for precision operation

10-year limited warranty

Model: YER

YER

Performance
Efficiency (Closed Loop) Up to 16.4 EER, 3.1 COP
Efficiency (Open Loop) Up to 23.1 EER, 4.0 COP
Limited Warranty 10-year limited on all parts
ENERGY STAR® As an ENERGY STAR partner, Carrier Corporation has determined that the units achieve efficiencies of 15.1 EER and 3.0 COP or higher to meet ENERGY STAR geothermal closed-loop guidelines. Proper sizing and installation of equipment is critical to achieving optimal performance. Ask your contractor for details, or visit the ENERGY STAR web site.
Sound Quiet operation achieved with fully insulated cabinet and double-isolation compressor mounting system.
Controls
Controls Supported Compatible with most thermostats.
Diagnostics Unit Performance Sentinel™.
Technology
Refrigerant Puron® refrigerant
Compressor Single-stage scroll
Heating Capacity (BTUH) 28,000-102,000
Cooling Capacity (tons) 3, 5, 10
Aesthetics/Construction Heavy duty cabinet made of galvanized steel, powder coated taupe metallic.
Other Generates hot and cold water for radiant/hydronic applications. Optional domestic hot-water generator. Optional double-wall heat exchangers available.
Back to Top
Loading...