GT-S Outdoor Split Geothermal Heat Pump

Models: 38WQS

GT-S Outdoor Split Geothermal Heat Pump
Compare Products

Geothermal Split for Outdoor Installations

Carrier’s GT-S split provides a great option for replacement installations. Simply locate the GT-S unit outdoors in place of the air conditioner, and connect it to the indoor furnace or air handler for a quick, no-frills upgrade to an existing system. Single-stage scroll compressor and R-22 refrigerant. In sizes from 1½ through 5 tons.

  • 2009 Stimulus Tax Credit - Upgrade to a qualifying high-efficiency heating and cooling system and receive a big tax break!
  • A Breath of Fresh Air - Learn more about air quality
  • Locate a Dealer
Cools Heats Hybrid Heat ENERGY STAR

Up to 16.6 EER, 3.6 COP (closed loop)

Up to 22.1 EER, 4.0 COP (open loop)

Humidity and temperature control

Single-stage scroll compressor for reliability

Rugged waterproof cabinet for outdoor installations

CXM Unit Performance Sentinel™ Control Board for precision operation

Compatible with many furnaces or air handlers

10-year compressor limited warranty; 5-year parts limited warranty

Model: 38WQS

38WQS

Performance
Efficiency (Closed Loop) Up to 16.6 EER, 3.6 COP
Efficiency (Open Loop) Up to 22.1 EER, 4.0 COP
Limited Warranty 10-year on compressor and refrigeration circuit, 5 years on other parts.
ENERGY STAR® As an ENERGY STAR partner, Carrier Corporation has determined that the units achieve efficiencies of 14.1 EER and 3.3 COP or higher to meet ENERGY STAR geothermal closed-loop guidelines. Proper sizing and installation of equipment is critical to achieving optimal performance. Split units must be matched to appropriate coil to meet ENERGY STAR criteria. Ask your contractor for details, or visit the ENERGY STAR web site.
Sound Quiet operation achieved with fully insulated cabinet and double-isolation compressor mounting system.
Controls
Controls Supported Compatible with most thermostats and Infinity® Control.
Diagnostics Unit Performance Sentinel™.
Technology
Refrigerant R-22
Compressor Single-stage scroll
Heating Capacity (BTUH) 12,800-57,800
Cooling Capacity (tons) 1.5-5
Aesthetics/Construction Heavy-duty cabinet made of galvanized steel, powder-coated white.
Other Compatible with many Carrier furnaces and fan coils.
Back to Top
Loading...
[an error occurred while processing this directive]