GT-PX Split Geothermal Heat Pump

Models: 50YDS

GT-PX Split Geothermal Heat Pump
Compare Products

Excellent Performance in a Geothermal Split Unit with Exceptional Versatility

Carrier’s GT-PX Split offers high-efficiency performance and is designed to be coupled with a high-efficiency natural gas/propane furnace or air handler. It features a two-stage scroll compressor, Puron® refrigerant, and quiet operation. Plus optional hot-water generator. In sizes from 2 through 5 tons.

  • 2009 Stimulus Tax Credit - Upgrade to a qualifying high-efficiency heating and cooling system and receive a big tax break!
  • A Breath of Fresh Air - Learn more about air quality
  • Locate a Dealer
Cools Heats Puron refrigerant Hybrid Heat ENERGY STAR

Puron® Refrigerant

Up to 24.5 EER, 4.2 COP (closed loop)

Up to 29.4 EER, 4.7 COP (open loop)

Humidity and temperature control

Two-stage unloading scroll compressors for ultimate comfort and performance

Infinity® Control compatible for maximum performance

Insulated cabinet for quiet operation

CXM Unit Performance Sentinel™ Control Board for precision operation

Compatible with many furnaces or air handlers

10-year compressor limited warranty; 5-year parts limited warranty

Model: 50YDS

50YDS

Performance
Efficiency (Closed Loop) Up to 24.5 EER, 4.2 COP
Efficiency (Open Loop) Up to 29.4 EER, 4.7 COP
Limited Warranty 10-year on compressor and refrigeration circuit, 5 years on other parts.
ENERGY STAR® As an ENERGY STAR partner, Carrier Corporation has determined that the units achieve efficiencies of 14.1 EER and 3.3 COP or higher to meet ENERGY STAR geothermal closed-loop guidelines. Proper sizing and installation of equipment is critical to achieving optimal performance. Split units must be matched to appropriate coil to meet ENERGY STAR criteria. Ask your contractor for details, or visit the ENERGY STAR web site.
Sound Quiet operation achieved with fully insulated cabinet and double-isolation compressor mounting system.
Controls
Controls Supported Compatible with most thermostats and Infinity® Control.
Diagnostics Unit Performance Sentinel™.
Technology
Refrigerant Puron® refrigerant
Compressor Two-stage scroll
Heating Capacity (BTUH) 20,800-63,800
Cooling Capacity (tons) 2-5
Aesthetics/Construction Heavy-duty cabinet made of galvanized steel, powder coated black. Stainless steel front.
Other Optional hot water generator. Compatible with many Carrier furnaces and fan coils.
Back to Top
Loading...
[an error occurred while processing this directive]