GT-GS Split Geothermal Heat Pump

Models: 50YCS

GT-GS Split Geothermal Heat Pump
Compare Products

Versatile and Economical Geothermal Split Option

Carrier’s GT-GS Split, coupled with many options of natural gas or propane furnaces or air handlers, provides homeowners with various installation possibilities at a value-conscious price. It has a single-stage compressor and R-22 Refrigerant in a quiet, compact cabinet. Optional hot-water generator. In sizes from 1½ through 5 tons.

  • 2009 Stimulus Tax Credit - Upgrade to a qualifying high-efficiency heating and cooling system and receive a big tax break!
  • A Breath of Fresh Air - Learn more about air quality
  • Locate a Dealer
Cools Heats Hybrid Heat ENERGY STAR

Up to 16.6 EER, 3.6 COP (closed loop)

Up to 22.1 EER, 4.0 COP (open loop)

Humidity and temperature control

Single-stage scroll compressor for reliable operation

Infinity® Control compatible for maximum performance

Insulated cabinet for quiet operation

CXM Unit Performance Sentinel™ Control Board for precision operation

Compatible with many furnaces or air handlers

10-year compressor limited warranty; 5-year parts limited warranty

Model: 50YCS

50YCS

Performance
Efficiency (Closed Loop) Up to 16.6 EER, 3.6 COP
Efficiency (Open Loop) Up to 22.1 EER, 4.0 COP
Limited Warranty 10-year on compressor and refrigeration circuit, 5 years on other parts.
ENERGY STAR® As an ENERGY STAR partner, Carrier Corporation has determined that the units achieve efficiencies of 14.1 EER and 3.3 COP or higher to meet ENERGY STAR geothermal closed-loop guidelines. Proper sizing and installation of equipment is critical to achieving optimal performance. Split units must be matched to appropriate coil to meet ENERGY STAR criteria. Ask your contractor for details, or visit the ENERGY STAR web site.
Sound Quiet operation achieved with fully insulated cabinet and double-isolation compressor mounting system.
Controls
Controls Supported Compatible with most thermostats and Infinity® Control.
Diagnostics Unit Performance Sentinel™.
Technology
Refrigerant R-22
Compressor Single-stage scroll
Heating Capacity (BTUH) 12,800-57,800
Cooling Capacity (tons) 1.5-5
Aesthetics/Construction Heavy-duty cabinet made of galvanized steel, powder-coated white.
Other Optional hot-water generator (50YCS). Compatible with many Carrier furnaces and fan coils.
Back to Top
Loading...
[an error occurred while processing this directive]