GT-G Geothermal Heat Pump

Models: 50YCV, 50YCH, 50YCD

GT-G Geothermal Heat Pump
Compare Products

Geothermal Comfort and Performance at a Value Price

Carrier’s GT-G series offers homeowners a basic, classic design geothermal option without sacrificing quality. Components include a single-stage scroll compressor using R-22 refrigerant and a standard PSC blower. Available in vertical top flow, vertical bottom flow and horizontal flow, all with optional hot-water generator. In sizes from 1½ through 6 tons.

  • 2009 Stimulus Tax Credit - Upgrade to a qualifying high-efficiency heating and cooling system and receive a big tax break!
  • A Breath of Fresh Air - Learn more about air quality
  • Locate a Dealer
Cools Heats ENERGY STAR

Up to 18.5 EER, 3.8 COP (closed loop)

Up to 23.9 EER, 4.1 COP (open loop)

Humidity and temperature control

Single-stage scroll compressor for reliable performance (rotary compressor in smaller models)

Insulated cabinet for quiet operation

Coated air coil for long life

CXM Unit Performance Sentinel™ Control Board for precision operation

Choice of variable speed or single speed blower

10-year compressor limited warranty; 5-year parts limited warranty

Available in vertical top discharge or horizontal

Model: 50YCV 50YCH 50YCD

50YCV

Performance
Efficiency (Closed Loop) Up to 18.5 EER, 3.8 COP
Efficiency (Open Loop) Up to 23.9 EER, 4.1 COP
Limited Warranty 10-year on compressor and refrigeration circuit, 5 years on other parts.
ENERGY STAR® As an ENERGY STAR partner, Carrier Corporation has determined that the units achieve efficiencies of 14.1 EER and 3.3 COP or higher to meet ENERGY STAR geothermal closed-loop guidelines (except 070 size with PSC). Proper sizing and installation of equipment is critical to achieving optimal performance. Ask your contractor for details, or visit the ENERGY STAR web site.
Sound Quiet operation achieved with fully insulated cabinet and double-isolation compressor mounting system.
Controls
Controls Supported Compatible with most thermostats.
Diagnostics Unit Performance Sentinel™.
Technology
Refrigerant R-22
Compressor Single-stage scroll
Heating Capacity (BTUH) 11,200-70,200
Cooling Capacity (tons) 1.3-6 (PSC), 2-6 (ECM)
Aesthetics/Construction Heavy-duty cabinet made of galvanized steel, powder-coated white.
Other E-coated air coils, optional hot-water generator, choice of ECM or PSC blower.
Back to Top

50YCH

Performance
Efficiency (Closed Loop) Up to 18.5 EER, 3.8 COP
Efficiency (Open Loop) Up to 23.9 EER, 4.1 COP
Limited Warranty 10-year on compressor and refrigeration circuit, 5 years on other parts.
ENERGY STAR® As an ENERGY STAR partner, Carrier Corporation has determined that the units achieve efficiencies of 14.1 EER and 3.3 COP or higher to meet ENERGY STAR geothermal closed-loop guidelines (except 070 size with PSC). Proper sizing and installation of equipment is critical to achieving optimal performance. Ask your contractor for details, or visit the ENERGY STAR web site.
Sound Quiet operation achieved with fully insulated cabinet and double-isolation compressor mounting system.
Controls
Controls Supported Compatible with most thermostats.
Diagnostics Unit Performance Sentinel™.
Technology
Refrigerant R-22
Compressor Single-stage scroll
Heating Capacity (BTUH) 11,200-70,200
Cooling Capacity (tons) 1.3-6 (PSC), 2-6 (ECM)
Aesthetics/Construction Heavy-duty cabinet made of galvanized steel, powder-coated white.
Other E-coated air coils, optional hot-water generator, choice of ECM or PSC blower.
Back to Top

50YCD

Performance
Efficiency (Closed Loop) Up to 18.5 EER, 3.8 COP
Efficiency (Open Loop) Up to 23.9 EER, 4.1 COP
Limited Warranty 10-year on compressor and refrigeration circuit, 5 years on other parts.
ENERGY STAR® As an ENERGY STAR partner, Carrier Corporation has determined that the units achieve efficiencies of 14.1 EER and 3.3 COP or higher to meet ENERGY STAR geothermal closed-loop guidelines (except 070 size with PSC). Proper sizing and installation of equipment is critical to achieving optimal performance. Ask your contractor for details, or visit the ENERGY STAR web site.
Sound Quiet operation achieved with fully insulated cabinet and double-isolation compressor mounting system.
Controls
Controls Supported Compatible with most thermostats.
Diagnostics Unit Performance Sentinel™.
Technology
Refrigerant R-22
Compressor Single-stage scroll
Heating Capacity (BTUH) 11,200-70,200
Cooling Capacity (tons) 1.3-6 (PSC), 2-6 (ECM)
Aesthetics/Construction Heavy-duty cabinet made of galvanized steel, powder-coated white.
Other E-coated air coils, optional hot-water generator, choice of ECM or PSC blower.
Back to Top
Loading...
[an error occurred while processing this directive]