Models: ASPDS1XXA008, ASPDS1XXA010, ASPDS1XXA014
The Air-Cooled Home Generator with 8 - 14kW of power output lets your home run appliances during an emergency. Runs on natural or propane gas for easy fueling. And it switches on automatically when it senses power loss.
Watch our television commercial
View a benefits overview
Natural or LP gas
UL 2200 Protection Listed to U.S. and Canadian Standards
Includes automatic transfer switch with built-in emergency load center
Automatic startup and shutdown
Flexible fuel line
Solid-state frequency compensated voltage regulation
Sound deadening cabinet
3 year limited warranty
Model: ASPDS1XXA008 ASPDS1XXA010 ASPDS1XXA014
ASPDS1XXA008
| Performance | |
| Power Capacity (LP/NG) | 8/7kW |
| Circuit Capacity LP (120/240V) | 66.6/33.3A |
| Circuit Capacity NG (120/240V) | 58.3/29.2A |
| Warranty | 3-year parts limited and 2-year labor limited |
| Sound | |
| Features | Sound Deadening Cabinet |
| Controls | |
| Diagnostics | Status at a glance |
| Technology | |
| Engine Temperature Control | Air Cooled |
| Fuel Type | Natural or LP Gas |
| Switches | 8 circuit |
| Maintenance | Weekly automatic startup |
| Aesthetics | |
| Construction | Steel |
| Paint Color | grey |
| ↑ Back to Top | |
ASPDS1XXA010
| Performance | |
| Power Capacity (LP/NG) | 10/9kW |
| Circuit Capacity LP (120/240V) | 83.3/44.6A |
| Circuit Capacity NG (120/240V) | 75/37.5A |
| Warranty | 3-year parts limited and 2-year labor limited |
| Sound | |
| Features | Sound Deadening Cabinet |
| Controls | |
| Diagnostics | Status at a glance |
| Technology | |
| Engine Temperature Control | Air Cooled |
| Fuel Type | Natural or LP Gas |
| Switches | 10 circuit |
| Maintenance | Weekly automatic startup |
| Aesthetics | |
| Construction | Steel |
| Paint Color | Grey |
| ↑ Back to Top | |
ASPDS1XXA014
| Performance | |
| Power Capacity | 14/13kW |
| Circuit Capacity LP (120/240V) | 116.6/58.3A |
| Circuit Capacity NG (120/240V) | 108.3/54.2A |
| Warranty | 3-year parts limited and 2-year labor limited |
| Sound | |
| Features | Sound Deadening Cabinet |
| Controls | |
| Diagnostics | Status at a glance |
| Technology | |
| Engine Temperature Control | Air Cooled |
| Fuel Type | Natural or LP Gas |
| Switches | 14 circuit |
| Maintenance | Weekly automatic startup |
| Aesthetics | |
| Construction | Steel |
| Paint Color | Grey |
| ↑ Back to Top | |