Models: ASPBS1CCA007, ASPBS1CCA010, ASPBS1CCA013
The Air-Cooled Home Generator with 7-13kW of power output lets your home run appliances during an emergency. Runs on natural or propane gas for easy fueling. And it switches on automatically when it senses power loss.
Watch our television commercial
View a benefits overview
Natural or LP gas
UL 2200 Protection Listed to U.S. and Canadian Standards
Includes automatic transfer switch with built-in emergency load center
Automatic startup and shutdown
Flexible fuel line
Solid-state frequency compensated voltage regulation
Sound deadening cabinet
2 year limited warranty
Model: ASPBS1CCA007 ASPBS1CCA010 ASPBS1CCA013
ASPBS1CCA007
| Performance | |
| Power Capacity | 7kW - ASPBS1CCA007 10kW - ASPBS1CCA010 13kW - ASPBS1CCA013 |
| Circuit Capacity (LP/NG) | 7/6, 10/9, 13/13 |
| Warranty | 2-year parts and labor |
| Sound | |
| Features | Sound Deadening Cabinet |
| Controls | |
| Diagnostics | Weekly automatic startup |
| Technology | |
| Engine Temperature Control | Air Cooled |
| Fuel Type | Natural or LP Gas |
| Switches | Automatic Transfer |
| Aesthetics | |
| Protection | WeatherGuard |
| Construction | Steel |
| Paint | Powder |
| ↑ Back to Top | |
ASPBS1CCA010
| Performance | |
| Power Capacity | 7kW - ASPBS1CCA007 10kW - ASPBS1CCA010 13kW - ASPBS1CCA013 |
| Circuit Capacity (LP/NG) | 7/6, 10/9, 13/13 |
| Warranty | 2-year parts and labor |
| Sound | |
| Features | Sound Deadening Cabinet |
| Controls | |
| Diagnostics | Weekly automatic startup |
| Technology | |
| Engine Temperature Control | Air Cooled |
| Fuel Type | Natural or LP Gas |
| Switches | Automatic Transfer |
| Aesthetics | |
| Protection | WeatherGuard |
| Construction | Steel |
| Paint | Powder |
| ↑ Back to Top | |
ASPBS1CCA013
| Performance | |
| Power Capacity | 7kW - ASPBS1CCA007 10kW - ASPBS1CCA010 13kW - ASPBS1CCA013 |
| Circuit Capacity (LP/NG) | 7/6, 10/9, 13/13 |
| Warranty | 2-year parts and labor |
| Sound | |
| Features | Sound Deadening Cabinet |
| Controls | |
| Diagnostics | Weekly automatic startup |
| Technology | |
| Engine Temperature Control | Air Cooled |
| Fuel Type | Natural or LP Gas |
| Switches | Automatic Transfer |
| Aesthetics | |
| Protection | WeatherGuard |
| Construction | Steel |
| Paint | Powder |
| ↑ Back to Top | |