Models: ASPES1CCL030, ASPFY1XXL036, ASPFX1XXL045, ASPFY1XXL048
Carrier's top Liquid-Cooled Home Generator with 30 - 48kW of power output lets you weather the storm in peace. Heavy power output and durable construction keeps the lights on. Automatically turns on during an outage, then runs on natural gas or propane.
Watch our television commercial
View a benefits overview
Available in Steel or Aluminum cabinets
Natural or LP gas
UL 2200 Protection Rated
Electrostatically applied powder paint
Automatic startup and shutdown
Ultra Quiet Mode for low noise level exercise
30 HP, 2 cylinder engine
Sound attenuated acoustically designed cabinet
2 year limited warranty
Model: ASPES1CCL030 ASPFY1XXL036 ASPFX1XXL045 ASPFY1XXL048
ASPES1CCL030
| Performance | |
| Power Capacity (LP/NG) |
30kW |
| Circuit Capacity LP (120/240V) |
250/125A |
| Circuit Capacity NG (120/240V) |
250/125A |
| Warranty | 2-year parts and labor limited |
| Sound | |
| Features | Sound Attenuated Cabinet and Ultra-Quiet Exercise |
| Technology | |
| Engine Temperature Control | Liquid Cooled |
| Fuel Type | Natural or LP Gas |
| Switches | Sold separately |
| Maintenance | Automatic weekly startup |
| Aesthetics | |
| Construction | Steel |
| Paint Color | Grey |
| ↑ Back to Top | |
ASPFY1XXL036
| Performance | |
| Power Capacity (LP/NG) |
36/35kW |
| Circuit Capacity LP (120/240V) |
300/150A |
| Circuit Capacity NG (120/240V) |
292/146A |
| Warranty | 2-year parts and labor limited |
| Sound | |
| Features | Sound Attenuated Cabinet and Ultra-Quiet Exercise |
| Technology | |
| Engine Temperature Control | Liquid Cooled |
| Fuel Type | Natural or LP Gas |
| Switches | Sold separately |
| Maintenance | Automatic weekly startup |
| Aesthetics | |
| Construction | Aluminum |
| Paint | Grey |
| ↑ Back to Top | |
ASPFX1XXL045
| Performance | |
| Power Capacity (LP/NG) |
45kW |
| Circuit Capacity LP (120/240V) |
376/188A |
| Circuit Capacity NG (120/240V) |
376/188A |
| Warranty | 2-year parts and labor limited |
| Sound | |
| Features | Sound Attenuated Cabinet and Ultra Quiet Exercise Mode |
| Technology | |
| Engine Temperature Control | Liquid Cooled |
| Fuel Type | Natural or LP Gas |
| Switches | Sold separately |
| Maintenance | Automatic weekly startup |
| Aesthetics | |
| Construction | Steel |
| Paint Color | Grey |
| ↑ Back to Top | |
ASPFY1XXL048
| Performance | |
| Power Capacity (LP/NG) |
48kW |
| Circuit Capacity LP (120/240V) |
400/200A |
| Circuit Capacity NG (120/240V) |
384/192A |
| Circuit Capacity LP (120/240V) |
250/125A |
| Circuit Capacity NG (120/240V) |
250/125A |
| Warranty | 2-year parts and labor limited |
| Sound | |
| Features | Sound Attenuated Cabinet and Ultra Quiet Exercise |
| Technology | |
| Engine Temperature Control | Liquid Cooled |
| Fuel Type | Natural or LP Gas |
| Switches | Sold separately |
| Maintenance | Weekly Automatic Startup |
| Aesthetics | |
| Construction | Aluminum |
| Paint Color | Grey |
| ↑ Back to Top | |