Models: ASPDY1XXA020
The Air-Cooled Home Generator with 20kW of power output lets your home run several appliances and amenities during an emergency. Automatically turns on during a power outage, then runs on natural gas or propane, for more reliable fueling than gasoline.
Watch our television commercial
View a benefits overview
Available in an Aluminum cabinet
Natural or LP gas
Ultra Quiet Mode for weekly exercise
UL 2200 Protection Listed to U.S. and Canadian Standards
Composite mounting pad
Prewired external connection box
Electronic governor
Sound deadening cabinet
3 year limited warranty
Model: ASPDY1XXA020
ASPDY1XXA020
| Performance | |
| Power Capacity (LP/NG) | 20/18kW |
| Circuit Capacity LP (120/240V) | 166/83.3A |
| Circuit Capacity NG (120/240V) | 150/75A |
| Warranty | 3-year parts limited and 2-year labor limited |
| Sound | |
| Features | Sound Deadening Cabinet |
| Controls | |
| Diagnostics | Status at a glance |
| Technology | |
| Engine Temperature Control | Air Cooled |
| Fuel Type | Natural or LP Gas |
| Switches | Sold Separately |
| Maintenance | Weekly automatic startup |
| Aesthetics | |
| Construction | Aluminum |
| Paint Color | Grey |
| ↑ Back to Top | |