Models: ASPBS1CCA016, ASPBS1CCS016
The Air-Cooled Home Generator with 16kW of power output lets your home run several appliances and amenities during an emergency. Automatically turns on during a power outage, then runs on natural gas or propane, for more reliable fueling than gasoline.
Watch our television commercial
View a benefits overview
Available in Steel or Aluminum cabinets
Natural or LP gas
Ultra Quiet Mode for weekly exercise
UL 2200 Protection Listed to U.S. and Canadian Standards
Includes automatic transfer switch with built-in emergency load center
Composite mounting pad
Prewired external connection box
Electronic governor
Sound deadening cabinet
2 year limited warranty
Model: ASPBS1CCA016 ASPBS1CCS016
ASPBS1CCA016
| Performance | |
| Power Capacity | 16kW |
| Circuit Capacity | 16 (LP) |
| Circuit Capacity | 15 (NG) |
| Warranty | 2-year parts and labor |
| Sound | |
| Features | Sound Deadening Cabinet |
| Controls | |
| Diagnostics | Weekly automatic startup |
| Technology | |
| Engine Temperature Control | Air Cooled |
| Fuel Type | Natural or LP Gas |
| Switches | Automatic Transfer |
| Aesthetics | |
| Protection | WeatherGuard |
| Construction | Steel ASPBS1CCA016 |
| Construction | Aluminum ASPBA1CCA016 |
| Paint | Powder |
| ↑ Back to Top | |
ASPBS1CCS016
| Performance | |
| Power Capacity | 16kW |
| Circuit Capacity | 16 (LP) |
| Circuit Capacity | 15 (NG) |
| Warranty | 2-year parts and labor |
| Sound | |
| Features | Sound Deadening Cabinet |
| Controls | |
| Diagnostics | Weekly automatic startup |
| Technology | |
| Engine Temperature Control | Air Cooled |
| Fuel Type | Natural or LP Gas |
| Switches | Automatic Transfer |
| Aesthetics | |
| Protection | WeatherGuard |
| Construction | Steel ASPBS1CCA016 |
| Construction | Aluminum ASPBA1CCA016 |
| Paint | Powder |
| ↑ Back to Top | |