Models: 58CLR, 58CMR
The Performance 80 Oil Furnace warms your home while helping to keep bills low. With up to an 80.5% AFUE efficiency rating, Carrier's multi-speed speed blower and ultra precise burner, your family will be toasty warm for winters to come.
AFUE up to 80.5%
Multiple-speed blower
High-performance Riello burner
Quieting flue silencer baffles
Fully insulated cabinet walls
Direct-fired heat exchanger
4-way multipoise and Low Boy models (great for tight installations)
Barometric draft control
Durable aluminized steel secondary heat exchanger
Lifetime heat exchanger limited warranty
58CLR
| Performance | |
| Efficiency | Over 80% AFUE |
| Warranty | 5-year parts; Lifetime heat exchanger |
| Controls | |
| Controls Supported | Thermidistat™, Thermostat |
| Draft Control | Barometric |
| Technology | |
| Capactiy | 70,000 - 154,000 BTUH |
| Blower Motor | Direct-drive, Variable Speed |
| Heat Exchanger | Stainless/Aluminized Steel |
| Burner | Riello |
| Aesthetics | |
| Profile | Multipoise |
| Construction | 20 gage Steel |
| Paint | Baked on urethane base coat and polyester top coat |
| ↑ Back to Top | |
58CMR
| Performance | |
| Efficiency | Over 80% AFUE |
| Warranty | 5-year parts; Lifetime heat exchanger |
| Controls | |
| Controls Supported | Thermidistat, Thermostat |
| Draft Control | Barometric |
| Technology | |
| Capactiy | 70,000 - 154,000 BTUH |
| Blower Motor | Direct-drive, Variable Speed |
| Heat Exchanger | Stainless/Aluminized Steel |
| Burner | Riello |
| Aesthetics | |
| Profile | 4-Way Multipoise |
| Construction | 20 gage Steel |
| Paint | Baked on urethane base coat and polyester top coat |
| ↑ Back to Top | |