![]() Performance ™ OVL/OVM Oil Furnace |
![]() Performance™ Variable Speed 80 |
Performance 80 |
![]() Comfort OBL/OBM Oil Furnace |
Comfort™ 80 |
| Performance™ | |||||
| Efficiency AFUE | Up to 86.6% AFUE | Up to 83.5% AFUE | 80.5% AFUE | Up to 86.6% AFUE | 80.5% AFUE |
| Firing Rates BTUH | 77,000-154,000 BTUH | 119,000-154,000 BTUH | 119,000-154,000 BTUH | 77,000-154,000 BTUH | 119,000-154,000 BTUH |
| Features | |||||
| Heat Exchanger | Stainless steel | Stainless steel | Stainless steel | Stainless steel | Stainless steel |
| Continuous Fan Switch | |||||
| High Performance™ Burner | |||||
| Variable Speed Blower | |||||
| Low Boy Models Available | |||||
| Multipoise Models Available | |||||
| Access Door | |||||
| Ignition Controls | |||||
| Sound | |||||
| Flue Silencer Baffle | |||||
| Limited Warranty | |||||
| Heat Exchanger | Lifetime1 | Lifetime1 | Lifetime1 | Lifetime1 | Lifetime1 |
| Parts | 10 years when properly registered1 | 10 years when properly registered1 | 10 years when properly registered1 | 10 years when properly registered1 | 10 years when properly registered1 |