Models: 58CMA
The Comfort 80 Oil Furnace warms your home evenly. With up to an 80.5% AFUE rating, this efficient heater has a reliable multi-speed blower and Beckett burner. Winters will be warm for years.
AFUE up to 80.5%
Multiple-speed blower
Low-constant fan switch
Even heat distribution
High-performance Beckett burner
Quieting flue silencer baffles
Fully insulated cabinet walls
Barometric draft control
4-way multipoise model
Durable aluminized steel secondary heat exchanger
Lifetime heat exchanger limited warranty1
10-year parts limited warranty when properly registered1
Model: 58CMA
58CMA
| Performance | |
| Efficiency | Over 80% AFUE |
| Limited Warranty | 10-year parts limited warranty when properly registered; Lifetime limited warranty on heat exchanger1 |
| Controls | |
| Controls Supported | Thermidistat™, Thermostat |
| Draft Control | -- |
| Technology | |
| Capacity | 119,000 - 154,000 BTUH |
| Blower Motor | Direct-drive, Adjustable Speed |
| Heat Exchanger | Stainless/Aluminized Steel |
| Burner | Beckett |
| Aesthetics | |
| Profile | 4-Way Multipoise |
| Construction | 20-gauge Steel |
| Paint | Baked on urethane base coat and polyester top coat |
| ↑ Back to Top | |