Models: 58MEB, 58MEC
The Performance Boost 90 Gas Furnace uses Carrier's advanced technology to deliver warm, cozy comfort in the winter and boost efficiency of select Carrier air conditioners and heat pumps by up to 1.5 SEER points.1
Outstanding energy efficiency-up to 95% AFUE
Comfort Heat Technology® (58MEC)
ComfortFan™ technology
QuieTech™ noise reduction system
Sealed combustion system
Pilot-free PowerHeat™ ignition
High efficiency air filtration cabinet
Lifetime heat exchanger limited warranty2
10-year parts limited warranty when properly registered2
58MEB
| Performance | |
| Efficiency | Up to 95% AFUE As a vital component to your home's cooling system, the Boost 90 gas furnace circulates cool air throughout your home and can help selected 13- and 14-SEER Carrier air conditioners and heat pumps achieve added energy efficiency by up to 1.5 SEER points.1 |
| Limited Warranty | 10-year parts limited warranty when properly registered; Lifetime limited warranty on heat exchanger2 |
| ENERGY STAR® | |
| Details | As an ENERGY STAR partner, Carrier Corporation has determined that the Performance™ Boost 90 gas furnace meets the ENERGY STAR guidelines for energy efficiency. |
| Controls | |
| Controls Supported | Thermidistat™, Thermostat |
| Diagnostics | On Board |
| Technology | |
| Capacity | 38,000 BTUH |
| Blower Motor | Single-stage electronically controlled, programmed ECM |
| Primary Heat Exchanger | Serpentuff™ polypropylene-coated |
| Fuel | Natural Gas; convertible to liquid propane (LP) |
| Aesthetics | |
| Profile | Single-Stage Multipoise |
| Construction | Galvanized steel |
| Paint | Baked on urethane base coat and polyester top coat |
| ↑ Back to Top | |
58MEC
| Performance | |
| Efficiency | Up to 93% AFUE As a vital component to your home's cooling system, the Boost 90 gas furnace circulates cool air throughout your home and can help selected 13- and 14-SEER Carrier air conditioners and heat pumps achieve added energy efficiency by up to 1.5 SEER points.1 |
| Limited Warranty | 10-year parts limited warranty when properly registered; Lifetime limited warranty on heat exchanger2 |
| ENERGY STAR® | |
| Details | As an ENERGY STAR partner, Carrier Corporation has determined that the Performance™ Boost 90 gas furnace meets the ENERGY STAR guidelines for energy efficiency. |
| Controls | |
| Controls Supported | Thermidistat™, Thermostat |
| Diagnostics | On Board |
| Technology | |
| Capacity | 60,000 - 120,000 BTUH |
| Blower Motor | Electronically commutated programmable motor |
| Primary Heat Exchanger | Serpentuff™ polypropylene-coated |
| Fuel | Natural Gas; convertible to liquid propane (LP) |
| Aesthetics | |
| Profile | Two-Stage Multipoise |
| Construction | Galvanized steel |
| Paint | Baked on urethane base coat and polyester top coat |
| ↑ Back to Top | |