Performance™ 96 Gas Furnace

Models: 58UVB

Performance™ 96 Gas Furnace
Compare Products

High Efficiency Comfort and Performance

The Performance 96 gas furnace is ready to heat your home efficiently by using $0.95 of every $1.00 you spend on fuel. Beyond that cost-consciousness, the Performance 96 can also deliver ideal humidity when paired with a compatible Edge® thermostat from Carrier.

  • Ratings
  • Rating 6 of 7 Energy Efficiency
  • Rating 5 of 7 Quiet Level
  • Rating 6 of 7 Durability
  • Heat Pumps: Efficient Heating and Cooling
  • Infinity System; Infinite Control
  • Locate a Dealer
Up to 95 AFUE Heats

Superior energy savings - up to 95% AFUE

ComfortFan™ technology

Sealed combustion system

Long-lasting primary heat exchanger and a secondary heat exchanger with Serpentuff

Pilot-free PowerHeat™ ignition

10-year parts limited warranty when properly registered1

Model: 58UVB

58UVB

Performance
Efficiency Up to 95% AFUE
Limited Warranty 10-year parts limited warranty when properly registered; Lifetime limited warranty on heat exchanger1
ENERGY STAR®
Details As an ENERGY STAR partner, Carrier Corporation has determined that the Performance™ 96 gas furnace meets the ENERGY STAR guidelines for energy efficiency.
Controls
Controls Supported Edge® thermostat, other thermostats
Diagnostics On Board
Technology
Capacity 40,000 - 100,000 BTUH
Blower Motor Variable-speed
Primary Heat Exchanger Aluminized steel
Secondary Heat Exchanger Stainless steel with Serpentuff coating
Fuel Natural Gas; convertible to liquid propane (LP)
Aesthetics
Profile Variable-speed dedicated upflow design
Construction Galvanized steel
Paint Baked-on urethane base coat and polyester top coat
Back to Top
Loading...
  1. To the original owner, the Carrier Performance 96 Gas Furnace is covered by a 10-year parts and lifetime heat exchanger limited warranty upon timely registration of your new equipment. The secondary heat exchanger carries a 20-year labor limited warranty. Ask your Carrier dealer about optional extended warranties, which may include labor. Warranty period is a 5-year on parts and 20-year on heat exchangers if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty and a lifetime parts limited warranty on the heat exchangers. See warranty certificate at carrier.com for complete details.