Models: 59SP5
The Performance Boost 95 with single-stage heating offers annualized fuel utilization efficiency (AFUE) of up to 96.5% and boosts system efficiency by up to 1.5 SEER points.
Up to 96.5% AFUE
Multi-stage ECM blower motor delivers electrical efficiency all year long, during heating and cooling operation
SmartEvap™ technology can lower the humidity in your home by nearly 10%
ComfortFan™ technology allows control of continuous fan speed with a compatible control
10-year parts limited warranty when properly registered1
Model: 59SP5
59SP5
| Performance | |
| Efficiency | Up to 96.5% AFUE |
| Inducer Motor | Single-speed |
| Gas Valve | Single stage |
| Limited Warranty | 10-year parts limited warranty when properly registered; Lifetime limited warranty on heat exchanger1 |
| ENERGY STAR® | |
| Details | As an ENERGY STAR partner, Carrier Corporation has determined that the Performance™ Boost 95 gas furnace meets the ENERGY STAR guidelines for energy efficiency. |
| Controls | |
| Controls Supported | All Thermostats |
| Diagnostics | On Board |
| Technology | |
| Capacity | 40,000 - 120,000 BTUH |
| Blower Motor | Multiple-speed ECM |
| Primary Heat Exchanger | Aluminized steel |
| Secondary Heat Exchanger | Fin-and-tube stainless steel |
| Fuel | Natural Gas; convertible to liquid propane (LP) |
| Aesthetics | |
| Profile | Variable-speed Multipoise |
| Construction | Galvanized steel |
| Paint | Baked-on urethane base coat and polyester top coat |
| ↑ Back to Top | |