Models: 58MTB
The Performance 93 Gas Furnace uses Carrier's advanced technology to trim winter's bills, run quietly, and keep skin from overly drying with intelligent humidity control (with optional humidifier installed).
Outstanding energy efficiency-up to 93% AFUE
ComfortFan™ technology
QuieTech™ noise reduction system
Sealed combustion system
Pilot-free PowerHeat™ ignition
High efficiency air filtration cabinet
Lifetime heat exchanger limited warranty1
10-year parts limited warranty when properly registered1
Model: 58MTB
58MTB
| Performance | |
| Efficiency | Up to 93% AFUE |
| Limited Warranty | 10-year parts limited warranty when properly registered; Lifetime limited warranty on heat exchanger1 |
| ENERGY STAR® | |
| Details | As an ENERGY STAR partner, Carrier Corporation has determined that the Performance™ 93 gas furnace meets the ENERGY STAR guidelines for energy efficiency. |
| Controls | |
| Controls Supported | Thermidistat™, Thermostat |
| Diagnostics | On Board |
| Technology | |
| Capacity | 38,000 - 128,000 BTUH |
| Blower Motor | Two-stage |
| Primary Heat Exchanger | Serpentuff™ polypropylene-coated |
| Fuel | Natural Gas; convertible to liquid propane (LP) |
| Aesthetics | |
| Profile | 2 Stage Multipoise |
| Construction | Galvanized steel |
| Paint | Baked on urethane base coat and polyester top coat |
| ↑ Back to Top | |