Models: 58CTA, 58CTX
The Performance 80 Gas Furnace warms your home for less and minimizes temperature swings with its intelligent two-stage control that can heat on low most of the time. An efficient gas furnace that's quiet and reliable.
Energy efficiency80% AFUE
ComfortHeat™ technology
ComfortFan™ technology
QuieTech™ noise reduction system
Pilot-free PowerHeat™ ignition
High efficiency air filtration cabinet
20-year heat exchanger limited warranty
5-year parts limited warranty
58CTA
| Performance | |
| Efficiency | Up to 80% AFUE |
| Warranty | 5-year parts; 20-year warranty on "SuperS" heat exchanger |
| Controls | |
| Controls Supported | Thermidistat™, Thermostat |
| Diagnostics | LED |
| Technology | |
| Capactiy | 40,000 - 154,000 BTUH |
| Blower Motor | Direct-vent |
| Primary Heat Exchanger | Serpentuff™ polypropylene-coated |
| Fuel | Natural Gas; convertible to liquid propane (LP) |
| Aesthetics | |
| Profile | Two-stage; 4-way multipoise furnace |
| Construction | Galvanized steel |
| Paint | Baked on urethane base coat and polyester top coat |
| ↑ Back to Top | |
58CTX
| Performance | |
| Efficiency | Up to 80% AFUE |
| Warranty | 5-year parts; 20-year warranty on "SuperS" heat exchanger |
| Controls | |
| Controls Supported | Thermidistat, Thermostat |
| Diagnostics | LED |
| Technology | |
| Capactiy | 44,000 - 154,000 BTUH |
| Blower Motor | Two speed |
| Primary Heat Exchanger | "SuperS" heat exchanger |
| Fuel | Natural Gas; convertible to liquid propane (LP) |
| Aesthetics | |
| Profile | Two-stage; 4-way multipoise furnace |
| Construction | Galvanized steel |
| Paint | Baked on urethane base coat and polyester top coat |
| ↑ Back to Top | |