Models: 59MN7
The Infinity® 98 gas furnace family offers Greenspeed™ Intelligence innovations that save on utilities and includes a model size that is the quietest furnace you can buy2 and a model size that is the most efficient gas furnace you can buy3.
Heating efficiency that delivers up to 98.5% AFUE, the highest that you can buy.
Precise gas modulation with movements in 1% increments
SmartEvap™ technology can lower the humidity in your home by nearly 10%
ComfortFan™ technology allows control of continuous fan speed with a compatible control
Lifetime heat exchanger limited warranty1
10-year parts limited warranty when properly registered1
Model: 59MN7
59MN7
| Performance | |
| Efficiency | Up to 98.5% AFUE |
| Inducer Motor | Variable-speed |
| Gas Valve Modulation | In 1% increments down to 40% of furnace capacity |
| Limited Warranty | 10-year parts limited warranty when properly registered; Lifetime limited warranty on heat exchanger1 |
| ENERGY STAR® | |
| Details | As an ENERGY STAR partner, Carrier Corporation has determined that the Infinity® 98 gas furnace meets the ENERGY STAR guidelines for energy efficiency. The 59MN7 gas furnace family has attained the ENERGY STAR Most Efficient 2012 designation. |
| Controls | |
| Controls Supported | Infinity, Thermidistat™, Thermostat |
| Diagnostics | Over 70 parameters via PDA or laptop |
| Technology | |
| Capacity | 60,000 - 120,000 BTUH |
| Blower Motor | Variable-speed, full-featured ECM |
| Primary Heat Exchanger | Aluminized steel |
| Secondary Heat Exchanger | Fin-and-tube stainless steel |
| Fuel | Natural Gas; convertible to liquid propane (LP) |
| Aesthetics | |
| Profile | Multi-stage; 4-way multipoise |
| Construction | Galvanized steel |
| Paint | Baked on urethane base coat and polyester top coat |
| ↑ Back to Top | |
We have recently updated and moved the Carrier site.
Information on this page is no longer being updated.
Click here to be redirected to the new Carrier Home Comfort site.