Models: 59TN6
The Infinity® 96 with two-stage heating is at the heart of this system. With annualized fuel utilization efficiency (AFUE) of up to 96.7%, you receive exceptional savings when compared to a standard single-stage furnace.
Up to 96.7% AFUE
Two stages of heat allow for economical use year in and year out
SmartEvap™ technology can lower the humidity in your home by nearly 10%
ComfortFan™ technology allows control of continuous fan speed with a compatible control
Lifetime heat exchanger limited warranty1
10-year parts limited warranty when properly registered1
Model: 59TN6
59TN6
| Performance | |
| Efficiency | Up to 96.7% AFUE |
| Inducer Motor | Two-speed |
| Gas Valve | Two heating stages |
| Limited Warranty | 10-year parts limited warranty when properly registered; Lifetime limited warranty on heat exchanger1 |
| ENERGY STAR® | |
| Details | As an ENERGY STAR partner, Carrier Corporation has determined that the Infinity® 96 gas furnace meets the ENERGY STAR guidelines for energy efficiency. |
| Controls | |
| Controls Supported | Infinity, Thermidistat™, Thermostat |
| Diagnostics | Over 70 parameters via PDA or laptop |
| Technology | |
| Capacity | 60,000 - 120,000 BTUH |
| Blower Motor | Variable-speed full-featured ECM |
| Primary Heat Exchanger | Aluminized steel |
| Secondary Heat Exchanger | Fin-and-tube stainless steel |
| Fuel | Natural Gas; convertible to liquid propane (LP) |
| Aesthetics | |
| Profile | Multi-stage; 4-way multipoise |
| Construction | Galvanized steel |
| Paint | Baked on urethane base coat and polyester top coat |
| ↑ Back to Top | |