Models: 58CVA
The Infinity® 80 Gas Furnace marries energy efficiency with Carrier's intelligent Infinity System control. With up to an 80% AFUE rating, our advancements in high efficiency heating can pay off through lower furnace bills.
Communicating furnace with Infinity intelligence
Energy efficiency-80% AFUE
ComfortFan™ technology
QuieTech™ noise reduction system
Pilot-free PowerHeat™ ignition
20-year heat exchanger limited warranty1
10-year parts limited warranty when properly registered1
Model: 58CVA
58CVA
| Performance | |
| Efficiency | 80% AFUE |
| Limited Warranty | 10-year parts limited warranty when properly registered; 20-year limited warranty on heat exchanger1 |
| Controls | |
| Controls Supported | Infinity, Thermidistat™, Thermostat |
| Diagnostics | Over 70 parameters via PDA or laptop |
| Technology | |
| Capacity | 66,000 - 154,000 BTUH |
| Blower Motor | Variable speed |
| Primary Heat Exchanger | "SuperS" heat exchanger |
| Fuel | Natural Gas; convertible to liquid propane (LP) |
| Aesthetics | |
| Profile | Two-stage; 4-way multipoise |
| Construction | Galvanized steel |
| Paint | Baked on urethane base coat and polyester top coat |
| ↑ Back to Top | |