Models: 59SC5
The Comfort 95 Gas Furnace delivers on energy efficiency, achieving to 95% AFUE. You will love the warmth that is spread throughout your home with the Comfort 95 gas furnace.
Tremendous energy savings - up to 95% AFUE
ComfortFan™ technology
Sealed combustion system
Stainless steel secondary heat exchanger for lasting durability
Pilot-free PowerHeat™ ignition
10-year parts limited warranty when properly registered1
Model: 59SC5
59SC5
| Performance | |
| Efficiency | Up to 95% AFUE |
| Limited Warranty | 10-year parts limited warranty when properly registered; Lifetime limited warranty on heat exchanger1 |
| ENERGY STAR® | |
| Details | As an ENERGY STAR partner, Carrier Corporation has determined that the Comfort™ 95 gas furnace meets the ENERGY STAR guidelines for energy efficiency. |
| Controls | |
| Controls Supported | All Thermostats |
| Diagnostics | On Board |
| Technology | |
| Capacity | 58,000 - 96,000 BTUH |
| Blower Motor | Multi-speed |
| Secondary Heat Exchanger | Stainless steel |
| Fuel | Natural Gas; convertible to liquid propane (LP) |
| Aesthetics | |
| Profile | Multi-speed multipoise |
| Construction | Galvanized steel |
| Paint | Baked-on urethane base coat and polyester top coat |
| ↑ Back to Top | |
We have recently updated and moved the Carrier site.
Information on this page is no longer being updated.
Click here to be redirected to the new Carrier Home Comfort site.