Models: 59SC2
The Comfort 92 Gas Furnace warms your home for less. With up to a 92% AFUE, this high efficiency heater comes with a limited lifetime heat exchanger warranty.
Energy efficiency of 92.1% AFUE
ComfortFan™ technology
QuieTech™ noise reduction system
Sealed, low-noise combustion system
Pilot-free PowerHeat™ ignition
High efficiency air filtration cabinet
20-year heat exchanger limited warranty1
10-year parts limited warranty when properly registered1
Model: 59SC2
59SC2
| Performance | |
| Efficiency | 92.1% AFUE |
| Limited Warranty | 10-year parts limited warranty when properly registered; 20-year limited warranty on heat exchanger1 |
| Controls | |
| Controls Supported | Thermidistat™, Thermostat |
| Diagnostics | On Board |
| Technology | |
| Capacity | 40,000 - 120,000 BTUH |
| Blower Motor | Single speed |
| Secondary Heat Exchanger | Stainless steel |
| Fuel | Natural Gas; convertible to liquid propane (LP) |
| Aesthetics | |
| Profile | 2 Stage Multipoise |
| Construction | Galvanized steel |
| Paint | Baked on urethane base coat and polyester top coat |
| ↑ Back to Top | |
We have recently updated and moved the Carrier site.
Information on this page is no longer being updated.
Click here to be redirected to the new Carrier Home Comfort site.