Models: 58MCB
The Base 90 gas furnace is designed for reliable heating and long-lasting durability, featuring up to 92% Annualized Fuel Utilization Efficiency (AFUE).
Energy efficient, up to 92% AFUE
Pilot-free PowerHeat™ ignition
Sealed, low-noise combustion system
Propane convertible
Serpentuff™ secondary heat exchanger for long life
10-year parts limited warranty when properly registered1
Model: 58MCB
58MCB
| Performance | |
| Efficiency | Up to 92% AFUE |
| Limited Warranty | 10-year parts limited warranty when properly registered; Lifetime limited warranty on heat exchanger1 |
| ENERGY STAR® | |
| Details | As an ENERGY STAR partner, Carrier Corporation has determined that the Base™ 90 gas furnace meets the ENERGY STAR guidelines for energy efficiency. |
| Controls | |
| Controls Supported | Thermostat |
| Diagnostics | On Board |
| Technology | |
| Capacity | 40,000 - 138,000 BTUH |
| Blower Motor | Single speed |
| Primary Heat Exchanger | Serpentuff™ polypropylene-coated |
| Fuel | Natural Gas; convertible to liquid propane (LP) |
| Aesthetics | |
| Profile | Multipoise design |
| Construction | Galvanized steel |
| Paint | Baked on urethane base coat and polyester top coat |
| ↑ Back to Top | |