Models: 58STA, 58STX
The Base 80 gas furnace features 80% Annualized Fuel Utilization Efficiency (AFUE) and because of its small size, it can fit in the tightest of installations.
Energy efficiency-80% AFUE
Pilot-free PowerHeat™ ignition
10-year parts limited warranty when properly registered1
58STA
| Performance | |
| Efficiency | 80% AFUE |
| Limited Warranty | 10-year parts limited warranty when properly registered; 20-year limited warranty on heat exchanger1 |
| Controls | |
| Controls Supported | Thermostat |
| Diagnostics | LED |
| Technology | |
| Capacity | 44,000 - 154,000 BTUH |
| Blower Motor | Single speed |
| Primary Heat Exchanger | Serpentuff™ polypropylene-coated |
| Fuel | Natural Gas; convertible to liquid propane (LP) |
| Aesthetics | |
| Profile | 4-way multipoise furnace |
| Construction | Galvanized steel |
| Paint | Baked on urethane base coat and polyester top coat |
| ↑ Back to Top | |
58STX
| Performance | |
| Efficiency | 80% AFUE Low NOx |
| Limited Warranty | 10-year parts limited warranty when properly registered; 20-year limited warranty on heat exchanger1 |
| Controls | |
| Controls Supported | Thermostat |
| Diagnostics | LED |
| Technology | |
| Capacity | 44,000 - 154,000 BTUH |
| Blower Motor | Single speed |
| Primary Heat Exchanger | Serpentuff polypropylene-coated |
| Fuel | Natural Gas; convertible to liquid propane (LP) |
| Aesthetics | |
| Profile | 4-way multipoise furnace |
| Construction | Galvanized steel |
| Paint | Baked on urethane base coat and polyester top coat |
| ↑ Back to Top | |