Models: RAV
Toshiba-Carrier RAV series underceiling systems deliver high efficiency (up to 20.6 SEER) and comfort delivered by Super Digital Inverter technology. Along with Energy Star models, RAV series underceiling units provide flexible installation with optional wired controller, up to 245' refrigerant lines and 5° low ambient operation.
Digital inverter compressor technology
Optional wired and wireless controls
User selectable fan speeds
System Diagnostics
Slim-line design
Quiet operation
Accessory condensate pump fits inside unit
Cooling to 5° F using low ambient accessories
Limited Warranty: 2-year on all parts / 6-year on compressor for residential applications
Model: RAV
RAV
| Comfort | |
| Efficiency | Up to 20.6 SEER, and 11.0 HSPF |
| Warranty | Limited warranty: 2-year all parts / 6-year compressor standard for residential applications |
| Sound | |
| Quiet Level | When noise is a concern, a ductless systems is the answer. Indoor units are whisper quiet and beause the system does not use ductwork, there is none of the noise associated with air moving through ducts. |
| Controls | |
| Controls Supported | Optional wired - standard and weekly programmed; optional wireless |
| Technology | |
| Refrigerant | Puron® refrigerant |
| Compressor | Digital inverter |
| Cooling Capacity (tons) | 18,000 - 42,000 Btuh |
| Aesthetics | |
| Protection | Galvanized steel, bonderized and coated with a baked-enamel finish on inside and outside of outdoor unit |
| External Finish | White |
| ↑ Back to Top | |