Performance Series Ductless Underceiling System

Models: 40QAQ/38QRR, 40QAC/38HDR

Performance Series Ductless Underceiling System

Underceiling Heating and Cooling

When traditional ducted systems are not practical, consider using a ductless air conditioning system. This underceiling system fits snugly up against an existing ceiling to cover the heating or cooling needs of your room.

  • Ratings
  • Rating 5 of 7 Custom Comfort
  • Rating 6 of 7 Dependability
  • Rating 5 of 7 Energy Efficiency
  • High-efficiency Toshiba-Carrier Ductless Split Systems up to 23 SEER
  • Ductless Split Systems - Ductless is Boundless
  • Find a Dealer
Up to 13 SEER Cools Puron refrigerant

Heat pump: 40QAQ Features When Matched With 38QRR

Cooling only: 40QAC Features When Matched With 38HDR

13 SEER

Electric heat and auto changeover on heat pumps

User selectable fan speeds
(Auto, low, medium, high)

Electro-mechanical control allows ultimate flexibility

Mounting bracket standard

Auto-sweep standard

Auto restart on power failure

Accessory condensate pump fits inside unit

Cooling to -20° F using low ambient accessories

Limited Warranty: 2-year on all parts / 6-year on compressor for residential applications

Model: 40QAQ/38QRR 40QAC/38HDR

40QAQ/38QRR

Comfort
Efficiency 13 SEER
Warranty Limited warranty: 2-year all parts / 6-year compressor standard for residential applications
Sound
Quiet Level When noise is a concern, a ductless systems is the answer. Indoor units are whisper quiet and beause the system does not use ductwork, there is none of the noise associated with air moving through ducts.
Controls
Controls Supported Electro-mechanical
Technology
Refrigerant Puron® refrigerant
Compressor Rotary
Cooling Capacity (tons) 18,000 - 60,000 Btuh
Aesthetics
Protection Galvanized steel, bonderized and coated with a baked-enamel finish on inside and outside of outdoor unit
External Finish White
Back to Top

40QAC/38HDR

Comfort
Efficiency 13 SEER
Warranty Limited warranty: 2-year all parts / 6-year compressor standard for residential applications
Sound
Quiet Level When noise is a concern, a ductless systems is the answer. Indoor units are whisper quiet and beause the system does not use ductwork, there is none of the noise associated with air moving through ducts.
Controls
Controls Supported Electro-mechanical
Technology
Refrigerant Puron® refrigerant
Compressor Rotary
Cooling Capacity (tons) 18,000 - 60,000 Btuh
Aesthetics
Protection Galvanized steel, bonderized and coated with a baked-enamel finish on inside and outside of outdoor unit
External Finish White
Back to Top
Loading...

Important Message!

We have recently updated and moved the Carrier site.
Information on this page is no longer being updated.
Click here to be redirected to the new Carrier Home Comfort site.