Models: 40QAQ, 38QRR
When traditional ducted systems are not practical, consider using a duct-free air conditioning system. This under-ceiling system fits snugly up against an existing ceiling to cover the heating or cooling needs of your room.
40QAQ Features When Matched With 38QRR
13 SEER
Electric heat and auto changeover on heat pumps
User selectable fan speeds
(Auto, low, medium, high)
Electro-mechanical control allows ultimate flexibility
Mounting bracket standard
Auto-sweep standard
Auto restart on power failure
Accessory condensate pump fits inside unit
Cooling to -20° F using low ambient accessories
Limited Warranty: 1-year on all parts / 5-years on compressor
Model: 40QAQ/38QRR
40QAQ/38QRR
| Comfort | |
| Efficiency | 13 SEER |
| Warranty | Limited warranty: 1-year all parts / 5-year compressor standard |
| Sound | |
| Quiet Level | When noise is a concern, a duct-free systems is the answer. Indoor units are whisper quiet and beause the system does not use ductwork, there is none of the noise associated with air moving through ducts. |
| Controls | |
| Controls Supported | Electro-mechanical |
| Technology | |
| Refrigerant | Puron® refrigerant |
| Compressor | Rotary |
| Cooling Capacity (tons) | 18,000 - 60,000 Btuh |
| Aesthetics | |
| Protection | Galvanized steel, bonderized and coated with a baked-enamel finish on inside and outside of outdoor unit |
| External Finish | White; optional colored front panels sold separately |
| ↑ Back to Top | |