Introducing Toshiba-Carrier High-Efficiency
Ductless Split Systems

Stimulus Tax Credit

Find a Dealer


Carrier introduced high-efficiency Toshiba-Carrier Inverter Ductless Split Systems to the North American market in 2010.  With efficiencies up to 23 SEER and a broad range of tax-credit eligible capacities, these products will not only keep you comfortable, they will also save you money over the long run.

For applications where traditional ducted systems will not work, you can depend on Toshiba-Carrier high-efficiency ductless splits to keep you comfortable for years to come.

With three types of fan coils, we offer you the flexibility of the right product for the right application.  Toshiba-Carrier systems are extremely quiet.

RAS Series Highwalls

RAS Series
  • Up to 23 SEER
  • 9K, 12K, 15K and 17K BTU units meet federal tax credit requirement
  • Energy Star models
  • Comfort of inverter compressor technology
Capacity SEER Indoor unit Outdoor unit EnergyStar Fed. Tax credit
9,000 20.0 RAS-09LKV-UL RAS-09LAV-UL Yes Yes
12,000 23.0 RAS-12LKV-UL RAS-12LAV-UL Yes Yes
15,000 20.0 RAS-15LKV-UL RAS-15LAV-UL Yes Yes
16,200 19.0 RAS-17LKV-UL RAS-17LAV-UL Yes Yes
21,400 15.5 RAS-22LKV-UL RAS-22LAV-UL

RAV Series

Super Digital Inverter
  • Heavy duty and high efficiency
  • Optional wired controller
  • Refrigerant lines up to 245’
  • Low ambient cooling down to 5° F *

Cassette

RAV Series Heat Pump
  • 19-21 SEER
  • 30K and 36K models meet federal tax credit requirements and are Energy Star
  • Built-in condensate pump
  • Optional fresh air
Capacity SEER Indoor unit Outdoor unit EnergyStar Fed. Tax credit
19,000 20.5 RAV-SP180UT-UL RAV-SP180AT2-UL
25,000 20.7 RAV-SP240UT-UL RAV-SP240AT2-UL
32,000 21.0 RAV-SP300UT-UL RAV-SP300AT2-UL Yes Yes
36,500 21.0 RAV-SP360UT-UL RAV-SP360AT2-UL Yes Yes
40,800 19.0 RAV-SP420UT-UL RAV-SP420AT2-UL

Underceiling

RAV Series Heat Pump
  • 17-21 SEER
  • 30K model meets federal tax credit requirements and is Energy Star
  • Slim line design
  • Optional fresh air intake
  • Filter maintenance indicator
Capacity SEER Indoor unit Outdoor unit EnergyStar Fed. Tax credit
17,000 17.0 RAV-SP180CT-UL RAV-SP180AT2-UL
23,700 19.5 RAV-SP240CT-UL RAV-SP240AT2-UL
30,000 20.6 RAV-SP300CT-UL RAV-SP300AT2-UL Yes Yes
36,000 20.4 RAV-SP360CT-UL RAV-SP360AT2-UL
41,000 18.8 RAV-SP420CT-UL RAV-SP420AT2-UL

Highwall

RAV Series
  • 17-19 SEER
  • Wireless controller included; wired controller optional
  • Filter maintenance indicator
  • Auto-louver mode
Capacity SEER Indoor unit Outdoor unit EnergyStar Fed. Tax credit
18,000 19.5 RAV-SP180KRT-UL RAV-SP180AT2-UL
25,000 16.7 RAV-SP240KRT-UL RAV-SP240AT2-UL