Models: 40GXM, 38GXM
Thanks to inverter technology, Carrier offers a ductless split system that offers the flexibility of connecting up to four extra-quiet high wall fan coils indoor units to one outdoor unit, to deliver quiet comfort and energy efficiency. Inverter technology varies compressor speed to create even temperature without spikes.
40GXM Features When Matched With 38GXM
Up to 14.5 SEER, 12.5 EER, and 8.5 HSPF
Connect up to four indoor high wall units
Wireless remote control standard
User selectable fan speeds
(Auto, low, medium, high)
System diagnostics
Dehumidification mode
Vertical motorized louvers
Auto restart on power failure
Automatic air sweep
Cleanable filters
Sleep mode
24 hour start/stop timer
Limited Warranty: 2-year on all parts / 6-year on compressor for residential applications
Model: 40GXM/38GXM
40GXM/38GXM
| Comfort | |
| Efficiency | Up to 14.5 SEER, 12.5 EER, and 8.5 HSPF |
| Warranty | Limited warranty: 2-year all parts / 6-year compressor standard for residential applications* |
| Sound | |
| Quiet Level | When noise is a concern, a ductless systems is the answer. Indoor units are whisper quiet and because the system does not use ductwork, there is none of the noise associated with air moving through ducts. |
| Controls | |
| Controls Supported | Wireless Remote Control (included) |
| Technology | |
| Refrigerant | Puron® refrigerant |
| Compressor | Inverter Driven Rotary |
| Cooling Capacity (tons) | 18,000 - 30,000 Btuh |
| Aesthetics | |
| Protection | Galvanized steel, bonderized and coated with a baked-enamel finish on inside and outside of outdoor unit |
| External Finish | White |
| Back to Top | *All others are 1/5 |
| ↑ Back to Top | |