Toshiba-Carrier RAV Series Ductless Cassette Heat Pump System With Digital Inverter Technology

Models: RAV

Toshiba-Carrier RAV Series Ductless Cassette Heat Pump System With Digital Inverter Technology

Cassette Heat Pump System

Toshiba-Carrier RAV series cassette systems deliver high-efficiency (up to 21 SEER) and comfort driven by Super Digital Inverter technology. Along with Energy Star models, RAV series cassettes provide flexible installations with optional wired controller, up to 245' refrigerant lines and 5° low ambient operation.

  • Ratings
  • Rating 7 of 7 Custom Comfort
  • Rating 7 of 7 Dependability
  • Rating 7 of 7 Energy Efficiency
  • High-efficiency Toshiba-Carrier Ductless Split Systems up to 23 SEER
  • Ductless Split Systems - Ductless is Boundless
  • Find a Dealer
Up to 21 SEER Cools Heats Puron refrigerant

Up to 21 SEER and 11.9 HSPF

Digital inverter compressor technology

Optional wired and wireless controls

Independent louver control (fixed or swing)

Built-in condensate pump

System diagnostics

Low-ambient cooling to 5° F with wind baffle

Limited Warranty: 2-year on all parts / 6-year on compressor for residential applications

Model: RAV

RAV

Comfort
Efficiency Up to 21 SEER and 11.9 HSPF
Warranty Limited warranty: 2-year all parts / 6-year compressor standard for residential applications
Sound
Quiet Level When noise is a concern, a ductless systems is the answer. Indoor units are whisper quiet and beause the system does not use ductwork, there is none of the noise associated with air moving through ducts.
Controls
Controls Supported Optional wired - standard and weekly programmed; optional wireless
Technology
Refrigerant Puron® refrigerant
Compressor Digital inverter
Cooling Capacity (tons) 18,000 - 42,000 Btuh
Aesthetics
Protection Galvanized steel, bonderized and coated with a baked-enamel finish on inside and outside of outdoor unit
External Finish White
Back to Top
Loading...