Cassette Ductless Split Systems – Commercial

For inconspicuous yet attractive design, our ductless cassette systems are top rated.

Mounted within the ceiling, these products take no additional space and are the least obtrusive in the space. Comfort levels can be easily and precisely controlled using the optional infrared remote control or optional wired controls. When faced with a unique load (need for cooling in heating season) or a need for auxiliary cooling (for example, the addition of a conference room), commercial cassette systems provide an ideal solution.

With refrigerant piping of 165-245 feet, you gain additional flexibility to place the outdoor unit farther from the room being heated/cooled. Especially in fixed load applications (cooling equipment), Carrier branded commercial fixed speed cassette systems can cool your equipment even when the outdoor temperature gets down to -20 deg F. At 3-ton capacity, you have industry exclusive 3-phase electric capability in 230V and 460V Carrier branded commercial cassette systems.

Toshiba-Carrier underceiling systems have the highest SEER efficiency rating in the industry.

With all these features for your commercial applications, Carrier and Toshiba-Carrier commercial cassette systems offer you the right product for the right application.

RAV Series - Super Digital Inverter

RAV Series Heat Pump
  • Industry Leading High Efficiency
  • Up to 21 SEER/11.9 HSPF
  • Wired Controller (optional)
  • Refrigerant Lines up to 245'
  • 18,000 - 42,000 BTUH

Performance Series - Fixed Speed

Performance Series 40KM In-Ceiling Heat Pump
  • Value Fixed Speed
  • 13 SEER/7.7 HSPF
  • Wired Controller (optional)
  • Refrigerant Lines up to 245'
  • 18,000 - 36,000 BTUH

High-efficiency Toshiba-Carrier Ductless Split Systems up to 23 SEER

Find a Dealer