Models: 40KMQ, 38QRF
When traditional ducted systems are not practical, consider using a duct-free air conditioning system. In-ceiling products fit within a ceiling inconspicuously to provide warmth and cooling throughout the room.
40KMQ Features When Matched With 38QRF
Electric heat (3kw) standard on heat pump fan coils
Filter options: photo catalytic and electrostatic
Adjacent room capable
New control options: remote conrol, CRC
Mounting bracket standard
Motorized louvers
Built-in condensate pump
Self diagnostics
Low-ambient cooling to -20° F with low ambient accessories
Limited Warranty: 1-year on all parts / 5-years on compressor
Model: 40KMQ/38QRF
40KMQ/38QRF
| Comfort | |
| Efficiency | 13 SEER and 7.7 HSPF |
| Warranty | Limited warranty: 1-year all parts / 5-year compressor standard |
| Sound | |
| Quiet Level | When noise is a concern, a duct-free systems is the answer. Indoor units are whisper quiet and beause the system does not use ductwork, there is none of the noise associated with air moving through ducts. |
| Controls | |
| Controls Supported | Electro-mechanical |
| Technology | |
| Refrigerant | Puron® refrigerant |
| Compressor | Rotary |
| Cooling Capacity (tons) | 18,000 - 60,000 Btuh |
| Aesthetics | |
| Protection | Galvanized steel, bonderized and coated with a baked-enamel finish on inside and outside of outdoor unit |
| External Finish | White; optional colored front panels sold separately |
| ↑ Back to Top | |