Models: 40KMC, 38HDF
When traditional ducted systems are not practical, consider using a duct-free air conditioning system. In-ceiling cassette products fit within a ceiling inconspicuously to provide cooling throughout the room.
40KMC Features When Matched With 38HDF
13 SEER
New control options - remote control, CRC
User selectable fan speeds
(Auto, low, medium, high)
Restart function after power loss - thermostat dependent
Accessory fresh-air intake available
Mounting bracket standard
Auto-sweep standard
Auto restart on power failure
Accessory condensate pump fits inside unit
Cooling to -20° F using low ambient accessories
Limited Warranty: 1-year on all parts / 5-years on compressor
Model: 40KMC/38HDF
40KMC/38HDF
| Comfort | |
| Efficiency | 13 SEER |
| Warranty | Limited warranty: 1-year all parts / 5-year compressor standard |
| Sound | |
| Quiet Level | When noise is a concern, a duct-free systems is the answer. Indoor units are whisper quiet and beause the system does not use ductwork, there is none of the noise associated with air moving through ducts. |
| Controls | |
| Controls Supported | Remote control, CRC |
| Technology | |
| Refrigerant | Puron® refrigerant |
| Compressor | Rotary |
| Cooling Capacity (tons) | 18,000 - 60,000 Btuh |
| Aesthetics | |
| Protection | Galvanized steel, bonderized and coated with a baked-enamel finish on inside and outside of outdoor unit |
| External Finish | White; optional colored front panels sold separately |
| ↑ Back to Top | |