Models: 40QNQ/38QRF, 40QNC/38HDF
When traditional ducted systems are not practical, consider using a ductless split system. This high wall system features the ability to swap colored front panels (sold separately) to enhance the décor of your room.
Heat pump: 40QNQ Features When Matched With 38QRF
Cooling only: 40QNC Features When Matched With 38HDF
7.7 HSPF (Heat pump models)
Wireless remote control standard
Optional wired controls
Line lengths up to 200'
Cooling to -20° F using low ambient accessories
User selectable fan speeds
(Auto, low, medium, high)
System diagnostics
Dehumidification mode
Horizontal and vertical motorized louvers
Auto restart on power failure
Cleanable filters
Limited Warranty: 2-year on all parts / 6-year on compressor for residential applications
Model: 40QNQ/38QRF 40QNC/38HDF
40QNQ/38QRF
| Comfort | |
| Efficiency | 13 SEER, 11 EER, and 7.7 HSPF |
| Warranty | Limited warranty: 2-year all parts / 6-year compressor standard for residential applications |
| Sound | |
| Quiet Level | When noise is a concern, a ductless systems is the answer. Indoor units are whisper quiet and beause the system does not use ductwork, there is none of the noise associated with air moving through ducts. |
| Controls | |
| Controls Supported | Wireless Remote Control (included) with optional wired controls available |
| Technology | |
| Refrigerant | Puron® refrigerant |
| Compressor | Rotary |
| Cooling Capacity (tons) | 18,000 - 36,000 Btuh |
| Aesthetics | |
| Protection | Galvanized steel, bonderized and coated with a baked-enamel finish on inside and outside of outdoor unit |
| External Finish | White |
| ↑ Back to Top | |
40QNC/38HDF
| Comfort | |
| Efficiency | 13 SEER, and 11 EER |
| Warranty | Limited warranty: 2-year all parts / 6-year compressor standard for residential applications |
| Sound | |
| Quiet Level | When noise is a concern, a ductless systems is the answer. Indoor units are whisper quiet and beause the system does not use ductwork, there is none of the noise associated with air moving through ducts. |
| Controls | |
| Controls Supported | Wireless Remote Control (included) with optional wired controls available |
| Technology | |
| Refrigerant | Puron® refrigerant |
| Compressor | Rotary |
| Cooling Capacity (tons) | 18,000 - 36000 Btuh |
| Aesthetics | |
| Protection | Galvanized steel, bonderized and coated with a baked-enamel finish on inside and outside of outdoor unit |
| External Finish | White |
| ↑ Back to Top | |
We have recently updated and moved the Carrier site.
Information on this page is no longer being updated.
Click here to be redirected to the new Carrier Home Comfort site.