Toshiba-Carrier RAV Series Duct-Free High Wall Heat Pump System with Digital Inverter Technology

Models: RAV

Toshiba-Carrier RAV Series Duct-Free High Wall Heat Pump System with Digital Inverter Technology

High Wall Heating and Cooling System

Toshiba-Carrier RAV series high wall systems deliver high-efficiency and comfort driven by Super Digital Inverter technology. RAV series high walls provide flexible installation with optional wired controller, up to 245' refrigerant lines and 5° low ambient operation.

  • Ratings
  • Rating 7 of 7 Custom Comfort
  • Rating 7 of 7 Dependability
  • Rating 7 of 7 Energy Efficiency
  • High-efficiency Toshiba-Carrier Duct-Free Split Systems up to 23 SEER
  • DFS Tax Credit
  • Find a Dealer
Up to 19 SEER Cools Heats Puron refrigerant

Up to 19.5 SEER, and 9.8 HSPF

Line lengths up to 164'

Wireless remote control standard

Optional wired control

User selectable fan speeds

System diagnostics

Auto louver mode

Filter maintenance indicator

Limited Warranty: 2-year on all parts / 6-years on compressor for residential applications

Model: RAV

RAV

Comfort
Efficiency 19.5 SEER, 12.5 EER, and 9.8 HSPF
Warranty Limited warranty: 2-year all parts / 6-year compressor standard for residential applications*
Sound
Quiet Level When noise is a concern, a duct-free systems is the answer. Indoor units are whisper quiet and because the system does not use ductwork, there is none of the noise associated with air moving through ducts.
Controls
Controls Supported Wireless Remote Control (included), Wired Remote control (optional)
Technology
Refrigerant Puron® refrigerant
Compressor Digital Inverter
Cooling Capacity (tons) 18,000 - 24,000 Btuh
Aesthetics
Protection Galvanized steel, bonderized and coated with a baked-enamel finish on inside and outside of outdoor unit
External Finish White
Back to Top *All others are 1/5
Back to Top
Loading...