Models: RAS
High efficiency inverter-driven Toshiba-Carrier RAS series high wall units deliver up to 23 SEER efficiency, exceptional comfort, and four models Energy Star and federal tax credit eligible. These high walls are great alternatives to ducted systems.
Digital Inverter compressor technology
Wireless remote control standard
5 Indoor unit fan speeds
System diagnostics
Dehumidification mode
Vertical motorized louvers
Automatic air sweep
One Touch Memory
Sleep mode
24 hour start/stop timer
Limited Warranty: 2-year on all parts / 6-year on compressor for residential applications
Model: RAS
RAS
| Comfort | |
| Efficiency | Up to 23 SEER, 12.5 EER, and 11.0 HSPF |
| Warranty | Limited warranty: 2-year all parts / 6-year compressor standard for residential applications* |
| Sound | |
| Quiet Level | When noise is a concern, a ductless systems is the answer. Indoor units are whisper quiet and because the system does not use ductwork, there is none of the noise associated with air moving through ducts. |
| Controls | |
| Controls Supported | Wireless Remote Control (included) |
| Technology | |
| Refrigerant | Puron® refrigerant |
| Compressor | Digital Inverter |
| Cooling Capacity (tons) | 9,000 - 24,000 Btuh |
| Aesthetics | |
| Protection | Galvanized steel, bonderized and coated with a baked-enamel finish on inside and outside of outdoor unit |
| External Finish | White |
| Back to Top | *All others are 1/5 |
| ↑ Back to Top | |