Performance Series Duct-Free High Wall System

Models: 40QNQ/38QRF, 40QNC/38HDF

Performance Series Duct-Free High Wall System

High Wall Heating and Cooling System

When traditional ducted systems are not practical, consider using a duct-free split system. This high wall system features the ability to swap colored front panels (sold separately) to enhance the décor of your room.

  • Ratings
  • Rating 5 of 7 Custom Comfort
  • Rating 6 of 7 Dependability
  • Rating 5 of 7 Energy Efficiency
  • High-efficiency Toshiba-Carrier Duct-Free Split Systems up to 23 SEER
  • DFS Tax Credit
  • Find a Dealer
Up to 13 SEER Cools Puron refrigerant

Heat pump: 40QNQ Features When Matched With 38QRF

Cooling only: 40QNC Features When Matched With 38HDF

13 SEER / 11 EER

7.7 HSPF (Heat pump models)

Wireless remote control standard

Optional wired controls

Line lengths up to 200'

Cooling to -20° F using low ambient accessories

User selectable fan speeds
(Auto, low, medium, high)

System diagnostics

Dehumidification mode

Horizontal and vertical motorized louvers

Auto restart on power failure

Cleanable filters

Limited Warranty: 2-year on all parts / 6-year on compressor for residential applications

Model: 40QNQ/38QRF 40QNC/38HDF

40QNQ/38QRF

Comfort
Efficiency 13 SEER, 11 EER, and 7.7 HSPF
Warranty Limited warranty: 2-year all parts / 6-year compressor standard for residential applications
Sound
Quiet Level When noise is a concern, a duct-free systems is the answer. Indoor units are whisper quiet and beause the system does not use ductwork, there is none of the noise associated with air moving through ducts.
Controls
Controls Supported Wireless Remote Control (included) with optional wired controls available
Technology
Refrigerant Puron® refrigerant
Compressor Rotary
Cooling Capacity (tons) 18,000 - 36,000 Btuh
Aesthetics
Protection Galvanized steel, bonderized and coated with a baked-enamel finish on inside and outside of outdoor unit
External Finish White
Back to Top

40QNC/38HDF

Comfort
Efficiency 13 SEER, and 11 EER
Warranty Limited warranty: 2-year all parts / 6-year compressor standard for residential applications
Sound
Quiet Level When noise is a concern, a duct-free systems is the answer. Indoor units are whisper quiet and beause the system does not use ductwork, there is none of the noise associated with air moving through ducts.
Controls
Controls Supported Wireless Remote Control (included) with optional wired controls available
Technology
Refrigerant Puron® refrigerant
Compressor Rotary
Cooling Capacity (tons) 18,000 - 36000 Btuh
Aesthetics
Protection Galvanized steel, bonderized and coated with a baked-enamel finish on inside and outside of outdoor unit
External Finish White
Back to Top
Loading...