Models: 40MV, 38MV
When traditional ducted systems are not practical, consider using a ductless split system. High-wall systems are mounted against or near your ceiling to evenly distribute warm and cool air for year-round comfort. The MV series high-wall systems are an economical solution for your ductless split needs.
40MV Features When Matched With 38MV
13 SEER
7.7 HSPF (Heat pump models)
Wireless remote control standard
User selectable fan speeds
(Auto, low, medium, high)
Low voltage controls
Indoor unit is powered from the outdoor unit
Dehumidification mode
Sleep mode
Auto swing
Limited Warranty: 2-year on all parts / 6-year on compressor for residential applications
Model: 40MV/38MV
40MV/38MV
| Comfort | |
| Efficiency | 13 SEER and 7.7 HSPF |
| Warranty | Limited warranty: 2-year all parts / 6-year compressor standard for residential applications |
| Sound | |
| Quiet Level | When noise is a concern, a ductless systems is the answer. Indoor units are whisper quiet and beause the system does not use ductwork, there is none of the noise associated with air moving through ducts. |
| Controls | |
| Controls Supported | Wireless Remote Control (included) |
| Technology | |
| Refrigerant | Puron® refrigerant |
| Compressor | Rotary |
| Cooling Capacity (tons) | 9,000 - 24,000 Btuh |
| Aesthetics | |
| Protection | Galvanized steel, bonderized and coated with a baked-enamel finish on inside and outside of outdoor unit |
| External Finish | White |
| ↑ Back to Top | |