Models: 40MVQ, 38MVQ
When traditional ducted systems are not practical, consider using a duct-free split system. High-wall systems are mounted against the near your ceiling to evenly distribute warm and cool air for year-round comfort.
40MVQ Features When Matched With 38MVQ
Wireless remote control standard
User selectable fan speeds
(Auto, low, medium, high)
Low voltage controls
Indoor unit is powered from the outdoor unit
Dehumidification mode
Sleep mode
Auto swing
Limited Warranty: 1-year on all parts / 5-years on compressor
Model: 40MVQ/38MVQ
40MVQ/38MVQ
| Comfort | |
| Efficiency | 13 SEER and 7.7 HSPF |
| Warranty | Limited warranty: 1-year all parts / 5-year compressor standard |
| Sound | |
| Quiet Level | When noise is a concern, a duct-free systems is the answer. Indoor units are whisper quiet and beause the system does not use ductwork, there is none of the noise associated with air moving through ducts. |
| Controls | |
| Controls Supported | Wireless Remote Control (included) |
| Technology | |
| Refrigerant | Puron® refrigerant |
| Compressor | Rotary |
| Cooling Capacity (tons) | 9,000 - 24,000 Btuh |
| Aesthetics | |
| Protection | Galvanized steel, bonderized and coated with a baked-enamel finish on inside and outside of outdoor unit |
| External Finish | White |
| ↑ Back to Top | |